Add to Signal Chain Designer

ADA4851-2:  Low Cost, High Speed, Rail-to-Rail, Output Op Amp (Dual)

Product Details

The ADA4851-1 (single), ADA4851-2 (dual), and ADA4851-4 (quad) are low cost, high speed, voltage feedback rail-to-rail output op amps. Despite their low price, these parts provide excellent overall performance and versatility. The 130 MHz, −3 dB bandwidth and high slew rate make these amplifiers well suited for many general-purpose, high speed applications.

The ADA4851 family is designed to operate at supply voltages as low as +3 V and up to ±5 V. These parts provide true single-supply capability, allowing input signals to extend 200 mV below the negative rail and to within 2.2 V of the positive rail. On the output, the amplifiers can swing within 60 mV of either supply rail.

With their combination of low price, excellent differential gain (0.08%), differential phase (0.09º), and 0.1 dB flatness out to 11 MHz, these amplifiers are ideal for consumer video applications.

The ADA4851 family is designed to work over the extended temperature range (−40°C to +125°C). The ADA4851-4W and ADA4851-2W are automotive grade versions, qualified for −40°C to +125°C operation per AEC-Q100. See the Automotive Products section for more details.

Applications

  • Automotive infotainment systems
  • Automotive driver assistance systems
  • Consumer video
  • Professional video
  • Video switchers
  • Active filters
  • Clock buffers
  • Data Sheet, Rev. G, 9/09

    FEATURES and BENEFITS

    • Chinese data sheet available
    • High speed
      130 MHz, −3 dB bandwidth
      375 V/μs slew rate
      55 ns settling time to 0.1%
    • Excellent video specifications
      0.1 dB flatness: 11 MHz
      Differential gain: 0.08%
      Differential phase: 0.09°
    • Fully specified at +3 V, +5 V, and ±5 V supplies
    • Rail-to-rail output
      Output swings to within 60 mV of either rail
    • Low voltage offset: 0.6 mV
    • Wide supply range: 2.7 V to 12 V
    • Low power: 2.5 mA per amplifier
    • Power-down mode
    • Available in space-saving packages:
      6-lead SOT-23, 8-lead MSOP, and 14-lead TSSOP
    • Fully AEC-Q100 qualified (ADA4851-2W and ADA4851-4W)

    ADA4851-2 Pin Configuration Diagram

    Documentation

    Title Content Type File Type
    ADA4851-1/ADA4851-2/ADA4851-4: Low Cost, High Speed, Rail-to-Rail, Output Op Amps Data Sheet (Rev J, 10/2010) (pdf, 480 kB) Data Sheets PDF
    AN-581: Biasing and Decoupling Op Amps in Single Supply Applications  (pdf, 166 kB) Application Notes PDF
    AN-402: Replacing Output Clamping Op Amps with Input Clamping Amps  (pdf, 55 kB)
    So far most clamping amplifiers have relied upon an output clamping architecture and are called output clamp amps (OCAs). A new architecture called an input clamp amp (ICA) offers superior clamping accuracy and lower distortion.
    Application Notes PDF
    AN-417: Fast Rail-to-Rail Operational Amplifiers Ease Design Constraints in Low Voltage High Speed Systems  (pdf, 228 kB)
    Movement towards lower power supply voltages is driven by the demand that systems consume less and less power coupled with the desire to reduce the number of power supply voltages in the system. The following applications are discussed: Single-Ended and Differential Input ADC Input Circuits, Video Line Driver, Active Filter, HDSL Transceiver, and Transformer Drive Circuits.
    Application Notes PDF
    MT-060: Choosing Between Voltage Feedback and Current Feedback Op Amps  (pdf, 62 kB) Tutorials PDF
    MT-059: Compensating for the Effects of Input Capacitance on VFB and CFB Op Amps Used in Current-to-Voltage Converters  (pdf, 69 kB) Tutorials PDF
    MT-058: Effects of Feedback Capacitance on VFB and CFB Op Amps  (pdf, 66 kB) Tutorials PDF
    MT-056: High Speed Voltage Feedback Op Amps  (pdf, 109 kB) Tutorials PDF
    MT-053: Op Amp Distortion: HD, THD, THD + N, IMD, SFDR, MTPR  (pdf, 104 kB) Tutorials PDF
    MT-052: Op Amp Noise Figure: Don't Be Mislead  (pdf, 60 kB) Tutorials PDF
    MT-050: Op Amp Total Output Noise Calculations for Second-Order System  (pdf, 38 kB) Tutorials PDF
    MT-049: Op Amp Total Output Noise Calculations for Single-Pole System  (pdf, 40 kB) Tutorials PDF
    MT-048: Op Amp Noise Relationships: 1/f Noise, RMS Noise, and Equivalent Noise Bandwidth  (pdf, 81 kB) Tutorials PDF
    MT-047: Op Amp Noise  (pdf, 72 kB) Tutorials PDF
    MT-033: Voltage Feedback Op Amp Gain and Bandwidth  (pdf, 251 kB) Tutorials PDF
    MT-032: Ideal Voltage Feedback (VFB) Op Amp  (pdf, 65 kB) Tutorials PDF
    A Stress-Free Method for Choosing High-Speed Op Amps
    A decision-tree approach to making the critical decision about high-speed op amp selection, including a look at some helpful tools.
    Webcasts WEBCAST
    UG-129: Evaluation Board User Guide  (pdf, 208 kB)
    Universal Evaluation Board for Dual High Speed Op Amps in MSOP Packages
    User Guides PDF
    Amplifiers for Video Distribution  (pdf, 115 kB) Product Selection Guide PDF
    High Speed Amplifiers Selection Table  (pdf, 77 kB) Product Selection Guide PDF
    Analog Devices in Advanced TV Overview HTML
    Video Amplifier Products (April 2007)  (pdf, 4117 kB) Overview PDF
    Amplifier pricing where you want it,  (pdf, 1037 kB)
    ... performance where you need it.
    Overview PDF
    Advantiv™ Advanced Television Solutions  (pdf, 549 kB)
    Enhancing the HD system design and consumer experience, Analog Devices offers its Advantiv portfolio of video and audio integrated circuit solutions, specifically developed and optimized for advanced television applications.
    Overview PDF
    RAQs index Rarely Asked Questions HTML
    Glossary of EE Terms Glossary HTML

    Design Tools,Models,Drivers & Software

    Title Content Type File Type
    dBm/dBu/dBv Calculator
    This calculator converts between standard units of power measurement and signal strength.
    Utilities and Conversions HTML
    Power Dissipation vs Die Temp
    This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data.
    Utilities and Conversions HTML
    ADIsimOpAmp™
    This tool will help with the selection, evaluation and troubleshooting of voltage feedback Op-Amps. It uses typical data to model the behavior of a selected amplifier. It allows a user to select an amplifier, configure a circuit, apply a signal and evaluate the performance. It is useful for checking an amplifier's spec's such as Bandwidth, Slew Rate, Input/Output Range, Gain Error, Load Current, Stability Issues and DC Errors in a given circuit.
    ADIsim Design/Simulation Tools HTML
    OpAmp Stability
    An applet for demonstrating stability effects in opamp buffers.
    Design Calculators HTML
    ADA4851-2 SPICE Macro-Model SPICE Models HTML

    Evaluation Kits & Symbols & Footprints

    Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

    Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

    SampleSample & Buy

    Price, packaging, availability

    ADA4851-2 Model Options
    Model Package Pins Temp.
    Range
    Packing,
    Qty
    Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    ADA4851-2WYRMZ-R7 Status: Production MICRO SOIC 8 Ind Reel, 1000 - $0.77 Y  Material Info PCN Purchase Sample
    ADA4851-2YRMZ Status: Production 8 ld MSOP 8 Ind Tube, 50 $0.87 $0.70 Y  Material Info PCN Purchase Sample
    ADA4851-2YRMZ-RL Status: Production 8 ld MSOP 8 Ind Reel, 3000 - $0.70 Y  Material Info PCN Purchase
    ADA4851-2YRMZ-RL7 Status: Production 8 ld MSOP 8 Ind Reel, 1000 - $0.70 Y  Material Info PCN Purchase
    Price Table Help

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    ADA4851-2 Evaluation Board
    Model Description Price RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    ADA4851-2YRM-EBZ Status: Production 8-Lead MSOP Bare Evaluation Board $18.25 Yes -
    ADA4851-2YRMZ Status: Production 8-Lead MSOP $1.32 Yes -

    Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

    Check Inventory & Purchase

    View Sales and Distribution Offices
    Review this Product X
    content here.
    content here.

    Review this Product

    Close