| Title | Content Type | File Type |
|---|---|---|
| AD744: Precision, 500 ns Settling BiFET Op Amp Data Sheet (Rev C, 08/2000) (pdf, 470 kB) | Data Sheets | |
| AN-581: Biasing and Decoupling Op Amps in Single Supply Applications (pdf, 166 kB) | Application Notes | |
|
AN-348: Avoiding Passive-Component Pitfalls
(pdf, 931 kB)
The Wrong Passive Component Can Derail Even the Best Op Amp or Data Converter. Here Are Some Basic Traps to Watch For. |
Application Notes | |
|
AN-402: Replacing Output Clamping Op Amps with Input Clamping Amps
(pdf, 55 kB)
So far most clamping amplifiers have relied upon an output clamping architecture and are called output clamp amps (OCAs). A new architecture called an input clamp amp (ICA) offers superior clamping accuracy and lower distortion. |
Application Notes | |
|
AN-417: Fast Rail-to-Rail Operational Amplifiers Ease Design Constraints in Low Voltage High Speed Systems
(pdf, 228 kB)
Movement towards lower power supply voltages is driven by the demand that systems consume less and less power coupled with the desire to reduce the number of power supply voltages in the system. The following applications are discussed: Single-Ended and Differential Input ADC Input Circuits, Video Line Driver, Active Filter, HDSL Transceiver, and Transformer Drive Circuits. |
Application Notes | |
| AN-232: Bootstrapped IC Substrate Lowers Distortion in JFET Op Amps (pdf, 205 kB) | Application Notes | |
| MT-060: Choosing Between Voltage Feedback and Current Feedback Op Amps (pdf, 62 kB) | Tutorials | |
| MT-059: Compensating for the Effects of Input Capacitance on VFB and CFB Op Amps Used in Current-to-Voltage Converters (pdf, 69 kB) | Tutorials | |
| MT-058: Effects of Feedback Capacitance on VFB and CFB Op Amps (pdf, 66 kB) | Tutorials | |
| MT-056: High Speed Voltage Feedback Op Amps (pdf, 109 kB) | Tutorials | |
| MT-053: Op Amp Distortion: HD, THD, THD + N, IMD, SFDR, MTPR (pdf, 104 kB) | Tutorials | |
| MT-052: Op Amp Noise Figure: Don't Be Mislead (pdf, 60 kB) | Tutorials | |
| MT-050: Op Amp Total Output Noise Calculations for Second-Order System (pdf, 38 kB) | Tutorials | |
| MT-049: Op Amp Total Output Noise Calculations for Single-Pole System (pdf, 40 kB) | Tutorials | |
| MT-048: Op Amp Noise Relationships: 1/f Noise, RMS Noise, and Equivalent Noise Bandwidth (pdf, 81 kB) | Tutorials | |
| MT-047: Op Amp Noise (pdf, 72 kB) | Tutorials | |
| MT-033: Voltage Feedback Op Amp Gain and Bandwidth (pdf, 251 kB) | Tutorials | |
| MT-032: Ideal Voltage Feedback (VFB) Op Amp (pdf, 65 kB) | Tutorials | |
|
A Stress-Free Method for Choosing High-Speed Op Amps
A decision-tree approach to making the critical decision about high-speed op amp selection, including a look at some helpful tools. |
Webcasts | WEBCAST |
| UG-101: Evaluation Board User Guide (pdf, 189 kB) | User Guides | |
|
Ask The Applications Engineer-25 Op Amps Driving Capacitive Loads (Analog Dialogue, Vol. 31, No. 2, 1997) |
Analog Dialogue | HTML |
| RAQs index | Rarely Asked Questions | HTML |
| Glossary of EE Terms | Glossary | HTML |
| Title | Content Type | File Type |
|---|---|---|
|
dBm/dBu/dBv Calculator
This calculator converts between standard units of power measurement and signal strength. |
Utilities and Conversions | HTML |
|
Power Dissipation vs Die Temp
This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data. |
Utilities and Conversions | HTML |
|
ADIsimOpAmp™
This tool will help with the selection, evaluation and troubleshooting of voltage feedback Op-Amps. It uses typical data to model the behavior of a selected amplifier. It allows a user to select an amplifier, configure a circuit, apply a signal and evaluate the performance. It is useful for checking an amplifier's spec's such as Bandwidth, Slew Rate, Input/Output Range, Gain Error, Load Current, Stability Issues and DC Errors in a given circuit. |
ADIsim Design/Simulation Tools | HTML |
|
OpAmp Stability
An applet for demonstrating stability effects in opamp buffers. |
Design Calculators | HTML |
| AD744 SPICE Macro-Model | SPICE Models | HTML |
Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.
Sample & Buy| Model | Package | Pins | Temp. Range |
Packing, Qty |
Price*(100-499) | Price*1000 pcs | RoHS | View PCN/ PDN | Check Inventory/ Purchase/Sample |
|---|
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.