| Title | Content Type | File Type |
|---|---|---|
| ADN8810: Programmable Precision Current Source for Tunable Laser Data Sheet (Rev A, 04/2009) (pdf, 236 kB) | Data Sheets | |
|
AN-619: Using the ADN8810 Demo Board (v2.0)
(pdf, 2229 kB)
... The ADN8810 is a 12-bit,high output current D/A converter that is controlled through a serial peripheral interface (SPI). The device can be used as a current source for tunable lasers or other precision high output current applications, like 4 –20 mA control loops. |
Application Notes | |
| RAQs index | Rarely Asked Questions | HTML |
| Glossary of EE Terms | Glossary | HTML |
Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.
Sample & Buy| Model | Package | Pins | Temp. Range |
Packing, Qty |
Price*(100-499) | Price*1000 pcs | RoHS | View PCN/ PDN | Check Inventory/ Purchase/Sample |
|---|
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.