Add to Signal Chain Designer

AD9743:  Dual 10-Bit 250 MSPS Digital-to-Analog Converters

Product Details

The AD9741/AD9743/AD9745/AD9746/AD9747 are pin-compatible, high dynamic range, dual digital-to-analog converters (DACs) with 8-/10-/12-/ 14-/16-bit resolutions and sample rates of up to 250 MSPS. The devices include specific features for direct conversion transmit applications, including gain and offset compensation, and they interface seamlessly with analog quadrature modulators, such as the ADL5370.

A proprietary, dynamic output architecture permits synthesis of analog outputs even above Nyquist by shifting energy away from the fundamental and into the image frequency.

Full programmability is provided through a serial peripheral interface (SPI) port. In addition, some pin-programmable features are offered for those applications without a controller.

Product Highlights

  1. Low noise and intermodulation distortion (IMD) enables high quality synthesis of wideband signals.
  2. Proprietary switching output for enhanced dynamic performance.
  3. Programmable current outputs and dual auxiliary DACs provide flexibility and system enhancements.

Applications

  • Wireless infrastructure:
    WCDMA, CDMA2000, TD-SCDMA, WiMAX
  • Wideband communications:
    LMDS/MMDS, point-to-point
  • Instrumentation:
    RF signal generators, arbitrary waveform generators

FEATURES and BENEFITS

  • High dynamic range, dual DACs
  • Low noise and intermodulation distortion
  • Single carrier WCDMA ACLR = 80 dBc @ 61.44 MHz IF
  • Innovative switching output stage permits useable outputs beyond Nyquist frequency
  • LVCMOS inputs with dual-port or optional interleaved single-port operation
  • Differential analog current outputs are programmable from 8.6 mA to 31.7 mA full scale
  • Auxiliary 10-bit current DACs with source/sink capability for external offset nulling
  • Internal 1.2 V precision reference voltage source
  • Operates from 1.8 V and 3.3 V supplies
  • 315 mW power dissipation
  • Small footprint, Pb-free, 72-Lead LFCSP

Functional Block Diagram for AD9743

For evaluation of all Analog Devices High Speed DAC components you will need to purchase or loan a Data Pattern Generator. To find out more information please click here.

Design Tools,Models,Drivers & Software

Title Content Type File Type
DAC Harmonic Analyzer
This tool displays harmonic images and spurs in a DAC output. The user can define a post-DAC analog filter to suppress these images. The effect of this filter is plotted on the graph and shown in the accompanying chart.
DAC Harmonic Analyzer HTML
AD9743 IBIS Model  (ibs) IBIS Models IBS

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD9743 Model Options
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

AD9743 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD9743-DPG2-EBZ Status: Production Evaluation Board $495.00 Yes -
AD-DAC-FMC-ADP Status: Production FMC to High-Speed DAC Evalution Board Adaptor $125.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close