Add to Signal Chain Designer

AD9954:  400 MSPS, 14-Bit, 1.8 V CMOS, Direct Digital Synthesizer

Product Details

The AD9954 is a direct digital synthesizer (DDS) that uses advanced technology, coupled with an internal high speed, high performance DAC to form a complete, digitally programmable, high frequency synthesizer capable of generating a frequency-agile analog output sinusoidal waveform at up to 160 MHz. The AD9954 enables fast frequency hopping coupled with fine tuning of both frequency (0.01 Hz or better) and phase (0.022° granularity).

The AD9954 is programmed via a high speed serial I/O port. The device includes static RAM to support flexible frequency sweep capability in several modes, plus a user-defined linear sweep mode of operation. Also included is an on-chip high speed comparator for applications requiring a square wave output. An on-chip oscillator and PLL circuitry provide users with multiple approaches to generate the device’s system clock.

The AD9954 is specified to operate over the extended industrial temperature range.

Applications

  • Agile LO frequency synthesis
  • Programmable clock generators
  • FM chirp source for radar and scanning systems
  • Automotive radars
  • Test and measurement equipment
  • Acousto-optic device drivers

FEATURES and BENEFITS

  • 400 MSPS internal clock speed
  • Integrated 14-bit DAC
  • Programmable phase/amplitude dithering
  • 32-bit frequency tuning accuracy
  • 14-bit phase tuning accuracy
  • Excellent dynamic performance
    >80 dB narrowband SFDR
  • Phase noise better than –120 dBc/Hz
  • Serial I/O control
  • Ultrahigh speed analog comparator
  • Automatic linear and nonlinear frequency sweeping
  • 4 frequency/phase offset profiles
  • 1.8 V power supply

Functional Block Diagram for AD9954

Documentation

Title Content Type File Type
AD9954: 400 MSPS, 14-Bit, 1.8 V CMOS, Direct Digital Synthesizer Data Sheet (Rev B, 05/2009) (pdf, 780 kB) Data Sheets PDF
AN-953: Direct Digital Synthesis (DDS) with a Programmable Modulus  (pdf, 112 kB) Application Notes PDF
AN-939: Super-Nyquist Operation of the AD9912 Yields a High RF Output Signal  (pdf, 221 kB) Application Notes PDF
AN-927: Determining if a Spur is Related to the DDS/DAC or to Some Other Source (For Example, Switching Supplies)  (pdf, 170 kB) Application Notes PDF
AN-843: Measuring a Loudspeaker Impedance Profile Using the AD5933 (Rev. A, 6/07)  (pdf, 284 kB) Application Notes PDF
AN-837: DDS-Based Clock Jitter Performance vs. DAC Reconstruction Filter Performance  (pdf, 313 kB) Application Notes PDF
AN-769: Generating Multiple Clock Outputs from the AD9540  (pdf, 0) Application Notes PDF
AN-823: Direct Digital Synthesizers in Clocking Applications Time  (pdf, 115 kB)
Jitter in Direct Digital Synthesizer-Based Clocking Systems
Application Notes PDF
AN-851: A WiMax Double Downconversion IF Sampling Receiver Design  (pdf, 262 kB) Application Notes PDF
AN-847: Measuring a Grounded Impedance Profile Using the AD5933  (pdf, 294 kB) Application Notes PDF
AN-345: Grounding for Low-and-High-Frequency Circuits  (pdf, 455 kB)
Know Your Ground and Signal Paths for Effective Designs. Current Flow Seeks Path of Least Impedance-Not Just Resistance....
Application Notes PDF
AN-605: Synchronizing Multiple AD9852 DDS-Based Synthesizers  (pdf, 527 kB) Application Notes PDF
AN-632: Provisionary Data Rates Using the AD9951 DDS as an Agile Reference Clock for the ADN2812 Continuous-Rate CDR  (pdf, 138 kB) Application Notes PDF
AN-621: Programming the AD9832/AD9835  (pdf, 202 kB)
This application note details how to program 5 MHz on the output of the AD9832/AD9835 parts. The frequency register,defer register,and command sequence are explained in detail.
Application Notes PDF
AN-342: Analog Signal-Handling for High Speed and Accuracy.  (pdf, 468 kB)
Signal handling techniques for optimizing DAC and ADC performance.
Application Notes PDF
AN-280: Mixed Signal Circuit Technologies  (pdf, 2101 kB)
Considers problems which arise when reality (& Murphy) intervene in a design which otherwise seems satisfactory in terms of theory and modeling.
Application Notes PDF
AN-557: An Experimenter's Project:  (pdf, 368 kB)
Incorporating the AD9850 Complete DDS Device as a Digital LO Function in an Amateur Radio Transceiver
Application Notes PDF
AN-419: A Discrete, Low Phase Noise, 125 MHz Crystal Oscillator for the AD9850  (pdf, 101 kB) Application Notes PDF
AN-237: Choosing DACs for Direct Digital Synthesis  (pdf, 1156 kB) Application Notes PDF
AN-423: Amplitude Modulation of the AD9850 Direct Digital Synthesizer  (pdf, 37 kB) Application Notes PDF
AN-587: Synchronizing Multiple AD9850/AD9851 DDS-Based Synthesizers  (pdf, 116 kB) Application Notes PDF
AN-543: High Quality, All-Digital RF Frequency Modulation Generation with the ADSP-2181 and the AD9850 DDS  (pdf, 49 kB) Application Notes PDF
CN-0109: Low Jitter Sampling Clock Generator for High Performance ADCs Using the AD9958/AD9858 500 MSPS/1GSPS DDS and AD9515 Clock Distribution IC  (pdf, 114 kB) Circuit Note PDF
A Technical Tutorial on Digital Signal Synthesis  (pdf, 901 kB)
Copyright © 1999 Analog Devices, Inc.
Design Handbooks PDF
Fundamentals of Frequency Synthesis, Part 2: Direct Digital Synthesis (DDS)
This month we conclude our two-part series on frequency synthesis, with an introduction to Direct Digital Synthesis. We will give a basic review of how a direct digital synthesis system works, touching on the inner workings of the DDS engine at a relatively high level. We will also discuss the tradeoffs between PLL and DDS technology as a base choice for frequency synthesis needs.
Webcasts WEBCAST
Performance Clocks: Demystifying Jitter
Join us as we delve into the realm of sub-picosecond jitter clocks. The relationship between jitter and phase noise will be explored in detail and methods for measuring sub-picosecond jitter and ultra low phase noise will be presented and discussed.
Webcasts WEBCAST
Speedy A/Ds Demand Stable Clocks
by Jeff Keip, Analog Devices, Inc. (EE Times, 3/18/04)
Technical Articles HTML
Improved DDS Devices Enable Advanced Comm Systems
by Valoree Young, Analog Devices
(Electronic Products, September 2006)
Technical Articles HTML
ADI Buys Korean Mobile TV Chip Maker
(EE Times, 6/7/2006)
Technical Articles HTML
DDS Device Provides Amplitude Modulation
by Mary McCarthy, Analog Devices, Inc.
(EDN, September 2, 1999)
Technical Articles HTML
Introducing Digital Up/Down Converters: VersaCOMM™ Reconfigurable Digital Converters  (pdf, 63 kB)
Revolutionize your radio architectures
Technical Articles PDF
Digital Up/Down Converters: VersaCOMM™ White Paper  (pdf, 97 kB) Technical Articles PDF
Basics of Designing a Digital Radio Receiver (Radio 101)  (pdf, 77 kB) Technical Articles PDF
Synchronized Synthesizers Aid Multichannel Systems
by David Brandon and John Kornblum, Analog Devices, Inc. (Microwaves & RF, 9/2005)
Technical Articles HTML
The Year of the Waveform Generator
(Test & Measurement World, 12/1/2005)
Technical Articles HTML
DDS Applications
by Eva Murphy and Colm Slattery, Analog Devices, Inc. (EETimes, 9/26/2005)
Technical Articles HTML
DDS IC Initiates Synchronized Signals
(Microwaves & RF Cover Story, July 2005)
Technical Articles HTML
DDS Simplifies Polar Modulation
By Ken Gentile, Analog Devices ... Basic modulation mathematics and DDS (direct digital synthesis) provide designers with an all-digital technique for generating polar-encoded carrier signals. (EDN, 8/5/2004)
Technical Articles HTML
Digital Waveform Generator Provides Flexible Frequency Tuning for Sensor Measurement
by Colm Slattery, Analog Devices (EDN, 12/17/2004)
Technical Articles HTML
Integrated DDS Chip Takes Steps To 2.7 GHz
This highly integrated 2.7-GHz source includes all essential DDS circuitry along with a clock driver, divider, high-resolution DAC, and combination phase detector/charge pump. (ED Online, April 2004)
Technical Articles HTML
Two DDS ICs Implement Amplitude-shift Keying
by Noel McNamara, Analog Devices, Inc. (EDN Design Idea, 12/25/2003)
Technical Articles HTML
DDS IC Plus Frequency-To-Voltage Converter Make Low-Cost DAC
by Noel McNamara, Analog Devices, Inc. (EDN Design Idea, 2/5/2004)
Technical Articles HTML
DDS Circuit Generates Precise PWM Waveforms
by Colm Slattery, Analog Devices, Inc. (EDN, 10/2/2003)
Technical Articles HTML
Simple Circuit Controls Stepper Motors
by Noel McNamara, Analog Devices, Inc. (EDN Design Idea, 1/8/04)
Technical Articles HTML
Digital Potentiometers Vary Amplitude In DDS Devices  (PDF)
(Electronic Design, Ideas for Design, 5/29/2000)
Technical Articles PDF
AD9858: Flexible Integrated Synthesizer For Wireless  (htm)
... The most important feature of the AD9858 is its ability to change frequency in less than 5 ns, meaning that there is virtually no application left where you will need to go the expense of switching between two separate synthesizers. (AnalogZone, RF/IF Zone Products for the Week of 9/23/2002)
Technical Articles HTM
DDS Device Produces Sawtooth Waveform
Ramp or sawtooth waveforms are useful for a broad range of applications, including automatic-test equipment, benchtest equipment, and actuator control. (EDN Design Idea, 7/10/2003)
Technical Articles HTML
400-MSample DDSs Run On Only +1.8 VDC
... This line of highly integrated DDS ICs features on-board RAM and crystal-oscillator circuitry to simplify the generation of agile and exotic waveforms. (Microwaves & RF Cover Story, 12/2002)
Technical Articles HTML
DDS Tackles BaseStations Head On
... This High-Performance, Low-Power Integrated Hybrid Synthesizer Flaunts A 10-b Digital-To-Analog Converter That Operates At Up To 1 GSample/s.
(Wireless Systems Design, September 2002)
Technical Articles HTML
Video Portables and Cameras Get HDMI Outputs
By Doug Bartow, Analog Devices, Inc.
Technical Articles HTML
Clock Requirements For Data Converters
(Electronic Design, 2/2005)
Technical Articles HTML
DDS Design
By David Brandon, Analog Devices, Inc.
Direct digital synthesizers are known for their highly accurate digital tuning, low noise figure, and phase-continuous frequency-hopping capabilities, which make them more attractive than alternative analog frequency-synthesis solutions.
(EDN, 5/13/2004)
Technical Articles HTML
Ask The Application Engineer—33: All About Direct Digital Synthesis
(Analog Dialogue, Vol. 38, August 2004)
Analog Dialogue HTML
Free Direct Digital Synthesis IC Evaluation Tool
(Control Engineering, 9/14/2006)
Product Reviews HTML
On-Line Evaluation Tool Simplifies Implementing DDS Semiconductors
(eeProductCenter, 8/16/2006)
Product Reviews HTML
Direct Digital Synthesizers Cut Power by 90 Percent
(CommsDesign, an EE Times Community, 1/6/2003)
Product Reviews HTML
Analog Devices Expands Radio Frequency IC Offerings with New Family Of Direct Digital Synthesizers  (htm)
... New DDS family delivers high clock speed with record low power dissipation (ChipCenter, Analog Avenue Product of the Week)
Product Reviews HTM
RF Source Booklet  (pdf, 815 kB)
RF IC Product Overview - Version O (11/2012)
Overview PDF
Direct Digital Synthesis (DDS) Featured Products Overview HTML
My evaluation board is not working; the software is reporting a USB Communication Error. I verified that the evaluation board is connected to the PC and powered. What else can I check? FAQs/RAQs HTML
Are there any specific recommendations for material in the vias of the circuit board for the thermally enhanced package styles in which some ADI DDS' are available? FAQs/RAQs HTML
I have limited experience working with thermally enhanced packages. Where can I get information concerning the proper techniques for soldering and assembly? FAQs/RAQs HTML
I need to operate my DDS part above the rated temperature range. Can you give me any reliability data? FAQs/RAQs HTML
Are any of your DDS products space qualified? FAQs/RAQs HTML
Why did the model numbers change on the AD9852 and AD9854 products? I thought they were available in the ASQ package. FAQs/RAQs HTML
If the port has a differential REF CLK, and I want to use a single-ended clock, what do I do with the other differential input? FAQs/RAQs HTML
If I violate the proper logic level of the REF CLK (that is, underdrive or overdrive it), what can I expect? FAQs/RAQs HTML
What type of signal source is recommended? FAQs/RAQs HTML
Why does spectral performance degrade when using larger values of multiplication on the clock multiplier? FAQs/RAQs HTML
Can the DDS evaluation boards be integrated directly into a system project? FAQs/RAQs HTML
I am having problems getting my evaluation software to see my evaluation board; what should I do to correct the problem? FAQs/RAQs HTML
Is all DDS software supplied by Analog Devices compatible with all WinXX versions? FAQs/RAQs HTML
What is the proper termination for the DAC outputs for the DDS products? FAQs/RAQs HTML
Why can't I see a signal at the output of my DDS when it is unterminated? (I'm setting everything correctly, but I'm just probing the output pins of the DDS which have nothing connected to them.) FAQs/RAQs HTML
How can I synchronize multiple DDS parts? FAQs/RAQs HTML
Can I gate the REF CLK on and off? FAQs/RAQs HTML
What kind of problems can I expect from exceeding the maximum clock rate? (power dissipation, spectral problems) FAQs/RAQs HTML
What is the effect of REF CLK jitter on the DDS? FAQs/RAQs HTML
What are the proper logic input levels for the DDS parts? FAQs/RAQs HTML
What are the advantages and disadvantages of serial and parallel mode? FAQs/RAQs HTML
Can I read back data at the same rate that I can write the data to the DDS device? FAQs/RAQs HTML
What logic families can interface with our parts? FAQs/RAQs HTML
What is the maximum speed I can write to the part? FAQs/RAQs HTML
I would like to update the FTW of my DDS, but only a single byte of the FTW needs to change. Can the frequency tuning word of a DDS be partially updated a byte at a time? FAQs/RAQs HTML
What layout recommendations do you have for the power supply pins of the DDS device? FAQs/RAQs HTML
What is the effect of increasing my supply voltage beyond the nominal recommended value? FAQs/RAQs HTML
I have limited power to supply to the part. What can I do to reduce the power consumption of the device and thus ensure that my supply is adequate? FAQs/RAQs HTML
Do you recommend a linear or switching power supply? FAQs/RAQs HTML
Should I separate digital and analog ground planes on my evaluation board? FAQs/RAQs HTML
Can I use the same power supply for AVDD and DVDD? FAQs/RAQs HTML
What is the ratio between the analog and digital currents drawn by the DDS devices? FAQs/RAQs HTML
I'm not using all the blocks of the AD9858. What do I do with the unused inputs of these sections? FAQs/RAQs HTML
What causes a Quadrature Digital Upconverter (AD9856, AD9857) to go into a CIC overflow condition? FAQs/RAQs HTML
How do I use a DDS for a clock driver? FAQs/RAQs HTML
How do I perform amplitude modulation on the output? FAQs/RAQs HTML
How can I control the envelope of the output? FAQs/RAQs HTML
How do I change the phase of my output signal? FAQs/RAQs HTML
Are frequency changes of a DDS phase coherent? FAQs/RAQs HTML
What type of frequency sweeping is available? FAQs/RAQs HTML
What type of automatic frequency sweeping modes does each of your DDS parts support? FAQs/RAQs HTML
Does Analog Devices offer a list of manufacturers of oscillators for DDS devices? FAQs/RAQs HTML
Where can I find some good background material on direct digital synthesis? FAQs/RAQs HTML
Do you have a DDS overview? FAQs/RAQs HTML
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
ADIsimDDS™
The purpose of this tool is to assist a user in selecting and evaluating Analog Devices, Direct Digital Synthesis (DDS) IC's. It allows a user to select a device, enter the desired operating conditions and evaluate it's general performance.
ADIsim Design/Simulation Tools HTML
AD9954 IBIS Models IBIS Models HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Product Recommendations & Reference Designs

Engineered. Tested. Ready to Integrate.
Learn More

SampleSample & Buy

Price, packaging, availability

AD9954 Model Options
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

AD9954 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD9954/PCBZ Status: Contact ADI Evaluation Board $400.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close