AD5263:  Quad, 15 V, 256-Position Digital Potentiometer with Pin-Selectable SPI/I2C

The AD5263 is the industry’s first quad-channel, 256-position, digital potentiometer* with a selectable digital interface. This device performs the same electronic adjustment function as ...More

AD5263:  Quad, 15 V, 256-Position Digital Potentiometer with Pin-Selectable SPI/I2C

Product Description

The AD5263 is the industry’s first quad-channel, 256-position, digital potentiometer* with a selectable digital interface. This device performs the same electronic adjustment function as mechanical potentiometers or variable resistors, with enhanced resolution, solid-state reliability, and superior low temperature coefficient performance.

Each channel of the AD5263 offers a completely programmable value of resistance between the A terminal and the wiper or between the B terminal and the wiper. The fixed A-to-B terminal resistance of 20 kΩ, 50 kΩ, or 200 kΩ has a nominal temperature coefficient of ±30 ppm/°C and a ±1% channel-to-channel matching tolerance. Another key feature of this part is the ability to operate from +4.5 V to +15 V, or at ±5 V.

Wiper position programming presets to midscale upon power-on. Once powered, the VR wiper position is programmed by either the 3-wire SPI or 2-wire I2C-compatible interface. In the I2C mode, additional programmable logic outputs enable users to drive digital loads, logic gates, and analog switches in their systems.

The AD5263 is available in a narrow body, 24-lead TSSOP. All parts are guaranteed to operate over the automotive temperature range of –40°C to +125°C.

For single- or dual-channel applications, refer to the AD5260/AD5280 or AD5262/AD5282 data sheets.

Applications

  • Mechanical potentiometer replacement
  • Optical network adjustment
  • Instrumentation: gain, offset adjustment
  • Stereo channel audio level control
  • Automotive electronics adjustment
  • Programmable power supply
  • Programmable filters, delays, time constants
  • Line impedance matching
  • Low resolution DAC/trimmer replacement
  • Base station power amp biasing
  • Sensor calibration
  • * The terms digital potentiometer, VR, and RDAC are used interchangeably.

    Features

    • 256-position, 4-channel
    • End-to-end resistance 20 kΩ, 50 kΩ, 200 kΩ
    • Pin-selectable SPI®- or I2C®-compatible interface
    • Power-on preset to midscale
    • Two package address decode pins AD0 and AD1
    • Rheostat mode temperature coefficient 30 ppm/°C
    • Voltage divider temperature coefficient 5 ppm/°C
    • Wide operating temperature range –40°C to +125°C
    • 5 V to 15 V single supply; ±5 V dual supply

    Diagrams

    AD5263 Diagram
    Functional Block Diagram for AD5263

    Specifications

    # Channels 4
    # Positions 256
    Memory Type Volatile
    Interface I2C,SPI
    Resistor Values (kOhms) 20, 50, 200
    Bipolar Voltage Range (V) ±5V
    Voltage Range (V) +15V
    Supply Current (max) 1µA
    Temp. Range -40 °C to.. 125Deg
    Absolute Tempco (ppm/°C) 30ppm/C
    Package TSSOP

    Explore Other Products

    Part# # Channels # Positions Memory Type Interface Resistor Values (kOhms) Bipolar Voltage Range (V) Voltage Range (V) Supply Current (max) Temp. Range -40 °C to.. Absolute Tempco (ppm/°C) Price* (1000-4999)
    ADN2860 3 512 Non-Volatile I2C 25, 250 ±2.75 - 10µA 85 15 $5.97
    AD5228 1 32 Volatile Pushbutton 10, 50, 100 - +5.5 0.4µA 105 35 $0.34
    AD5201 1 33 Volatile SPI 10, 50 ±3 +5.5 15µA 85 500 $0.50
    AD5227 1 64 Volatile Up/Down 10, 50, 100 - +5.5 0.4µA 105 35 $0.36
    AD5246 1 128 Volatile I2C 5, 10, 50, 100 - +5.5 3µA 125 35 $0.45
    AD5247 1 128 Volatile I2C 5, 10, 50, 100 - +5.5 3µA 125 35 $0.45
    AD5220 1 128 Volatile Up/Down 10, 50, 100 - +5.5 15µA 85 800 $0.90
    AD7376 1 128 Volatile SPI 10, 50, 100, 1M ±15 +28 10µA 85 35 $2.86
    AD5160 1 256 Volatile SPI 5, 10, 50, 100 - +5.5 3µA 125 35 $0.64
    AD5165 1 256 Volatile SPI 100 - +5.5 0.05µA 125 35 $0.58
    AD5245 1 256 Volatile I2C 5, 10, 50, 100 - +5.5 3µA 125 35 $0.64
    AD5161 1 256 Volatile I2C, SPI 5, 10, 50, 100 - +5.5 3µA 125 35 $0.65
    AD5241 1 256 Volatile I2C 10, 100, 1M ±3 +5.5 0.1µA 105 30 $0.93
    AD5200 1 256 Volatile SPI 10, 50 ±3 +5.5 15µA 85