Add to Signal Chain Designer

DAC8413:  Quad, 12-Bit DAC Voltage Output with Readback

Product Details

Newer Alternatives: NEW DESIGNS:
-- AD5724R Complete, Quad, 12-Bit, Serial Input, Unipolar/Bipolar Voltage Output DAC with Internal Reference
-- AD5724 Complete, Quad, 12-Bit, Serial Input, Unipolar/Bipolar Voltage Output DACs

The DAC8412/DAC8413 are quad, 12-bit voltage output DACs with readback capability. Built using a complementary BiCMOS process, these monolithic DACs offer the user very high package density.

Output voltage swing is set by the two reference inputs VREFH and VREFL. By setting the VREFL input to 0 V and VREFH to a positive voltage, the DAC provides a unipolar positive output range. A similar configuration with VREFH at 0 V and VREFL at a negative voltage provides a unipolar negative output range. Bipolar outputs are configured by connecting both VREFH and VREFL to nonzero voltages. This method of setting output voltage range has advantages over other bipolar offsetting methods because it is not dependent on internal and external resistors with different temperature coefficients.

Digital controls allow the user to load or read back data from any DAC, load any DAC, and transfer data to all DACs at one time.

An active low RESET loads all DAC output registers to midscale for the DAC8412 and zero scale for the DAC8413.

The DAC8412/DAC8413 are available in 28-lead plastic DIP, 28-lead ceramic DIP, 28-lead PLCC, and 28-lead LCC packages.

They can be operated from a wide variety of supply and reference voltages with supplies ranging from single +5 V to ±15 V, and references from +2.5 V to ±10 V. Power dissipation is less than 330 mW with ±15 V supplies and only 60 mW with a +5 V supply.

For MIL-STD-883 applications, contact your local Analog Devices, Inc. sales office for the DAC8412/DAC8413/883 data sheet, which specifies operation over the −55°C to +125°C temperature range. All 883 parts are also available on Standard Military Drawings 5962-91 76401MXA through 76404M3A.

Applications

  • Automatic test equipment
  • Digitally controlled calibration
  • Servo controls
  • Process control equipment

FEATURES and BENEFITS

  • +5 V to ±15 V operation
  • Unipolar or bipolar operation
  • True voltage output
  • Double-buffered inputs
  • Reset to minimum (DAC8413) or center scale (DAC8412)
  • Fast bus access time
  • Readback

Functional Block Diagram for DAC8413

Similar Products

  • AD5724R Complete, Quad, 12-Bit, Serial Input, Unipolar/Bipolar Voltage Output DAC with Internal Reference
  • AD5724 Complete, Quad, 12-Bit, Serial Input, Unipolar/Bipolar Voltage Output DACs
  • AD5754R Complete, Quad, 16-Bit, Unipolar/Bipolar Voltage Output DAC with Internal Reference

Documentation

Title Content Type File Type
DAC8412/DAC8413: Quad, 12-Bit DAC Voltage Output with Readback Data Sheet (Rev G, 04/2013) (pdf, 574 kB) Data Sheets PDF
Digital to Analog Converters ICs Solutions Bulletin  (pdf) Solutions Bulletins PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

DAC8413 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
5962-9176403MXA Status: Production CERDIP GLASS SEAL 28 Ind Tube, 12 $404.23 $365.42 N  Material Info PCN Purchase
5962-9176404M3A Status: Production LCC:CER LEADLESS CHIP CARR 28 Ind Tube, 42 $449.32 $406.19 N  Material Info PCN Purchase
5962-9176404MXA Status: Production CERDIP GLASS SEAL 28 Ind Tube, 12 $374.19 $338.26 N  Material Info PCN Purchase
DAC8413AT/883C Status: Production CERDIP GLASS SEAL 28 Ind Tube, 12 $311.43 $274.06 N  Material Info PCN Purchase
DAC8413BT/883C Status: Production CERDIP GLASS SEAL 28 Ind Tube, 12 $288.28 $253.68 N  Material Info PCN Purchase
DAC8413BTC/883C Status: Production LCC:CER LEADLESS CHIP CARR 28 Ind Tube, 42 $314.69 $276.92 N  Material Info PCN Purchase
DAC8413EP Status: Production 28 ld PDIP 28 Tube, 13 $40.06 $36.07 N  Material Info PCN Purchase
DAC8413EPZ Status: Production 28 ld PDIP 28 Tube, 13 $34.68 $31.22 Y  Material Info PCN Purchase
DAC8413FP Status: Production 28 ld PDIP 28 Tube, 13 $32.76 $29.48 N  Material Info PCN Purchase
DAC8413FPC Status: Production PLCC:PLASTIC LEAD CHIP CAR 28 Tube, 39 $29.79 $26.81 N  Material Info PCN Purchase
DAC8413FPC-REEL Status: Production PLCC:PLASTIC LEAD CHIP CAR 28 Reel, 750 - - N  Material Info PCN Purchase
DAC8413FPCZ Status: Production PLCC:PLASTIC LEAD CHIP CAR 28 Tube, 39 $28.37 $25.53 Y  Material Info PCN Purchase
DAC8413FPCZ-REEL Status: Production PLCC:PLASTIC LEAD CHIP CAR 28 Reel, 750 - - Y  Material Info PCN Purchase
DAC8413FPZ Status: Production 28 ld PDIP 28 Tube, 13 $28.37 $25.53 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close