AD9742: 12-Bit, 210 MSPS TxDAC® D/A Converter
The AD9742 is the 12-bit member of the new third generation family in the TxDAC product line. This new family includes the AD9744 (14-bit), AD9742 (12-bit), and AD9740 (10-bit) high-speed ...More
AD9742: 12-Bit, 210 MSPS TxDAC® D/A Converter
Product Description
The AD9742 is the 12-bit member of the new third generation family in the TxDAC product line. This new family includes the AD9744 (14-bit), AD9742 (12-bit), and AD9740 (10-bit) high-speed TxDAC converters with a maximum sampling rate of 210 MSPS. The family is pin-compatible with the previous two generations (AD9764/AD9762/AD9760 and AD9754/AD9752/AD9750) with improved performance and lower power dissipation.
The TxDAC product line is optimized for the transmit signal path of communications systems. All of the devices, including the first two generations, share the same interface options, small outline package and pinout, providing an upward or downward component selection path based on performance, resolution, and cost. The AD974x family has lower power dissipation than previous generations, making all three converters suitable for portable and low power applications.
TxDAC is a registered trademark of Analog Devices.
- Data Sheet Rev B, 06/2004 (pdf 1300kB)
- (About Data Sheets)
Design Tools
DAC Harmonic Analyzer
This tool displays harmonic images and spurs in a DAC output. The user can ...
AD9742 IBIS Models
Features
- Pin-Compatible TxDAC Product Family
- 28-lead SOIC, 28-lead TSSOP, and 32-LFCSP Packages
- Excellent SFDR performance
- SNR @ 5 MHz Output, 125 MSPS: 70 dB
- Twos Complement or Straight
Binary Data Format - Power Dissipation: 135 mW at
3.3 V (Power-Down Mode: 15 mW) - On-Chip 1.20 V Reference
Specifications
| Resolution (Bits) | 12bit |
| DAC Update Rate | 210MSPS |
| DAC Settling Time | 11ns |
| # DAC Outputs | 1 |
| DAC Type | Current Out |
| DAC Input Format | Par |
| Output FSR | (Iout x Rload),Adj(Uni 2mA to Uni 20mA),User Def. Range/Offset |
| Ref Int/Ext | Int/Ext |
| Supply Vnom | Single(+3.3) |
| Pwr Diss (Max) | 145mW |
| Package | CSP,SOIC,SOP |