content here.
content here.

AD5660:  Single, 16-Bit nanoDAC™ with 5 ppm/°C On-Chip Reference in a S0T-23

The AD5620/AD5640/AD5660, members of the nanoDAC family of devices, are low power, single, 12-/14-/16-bit, buffered voltage-out DACs and are guaranteed monotonic by design.

The AD5620/AD5640/AD5660-1 parts include an internal, 1.25 V, 5 ppm/°C reference, giving a full-scale output voltage range of 2.5 V. The AD5620/AD5640/AD5660-2-3 parts include an internal, 2.5 V, 5 ppm/°C ...More

AD5660:  Single, 16-Bit nanoDAC™ with 5 ppm/°C On-Chip Reference in a S0T-23

Product Description

The AD5620/AD5640/AD5660, members of the nanoDAC family of devices, are low power, single, 12-/14-/16-bit, buffered voltage-out DACs and are guaranteed monotonic by design.

The AD5620/AD5640/AD5660-1 parts include an internal, 1.25 V, 5 ppm/°C reference, giving a full-scale output voltage range of 2.5 V. The AD5620/AD5640/AD5660-2-3 parts include an internal, 2.5 V, 5 ppm/°C reference, giving a full-scale output voltage range of 5 V. The reference associated with each part is available at the VREFOUT pin.

The parts incorporate a power-on reset circuit to ensure that the DAC output powers up to 0 V (AD5620/AD5640/AD5660-1-2) or midscale (AD5620-3 and AD5660-3) and remains there until a valid write takes place. The parts contain a power-down feature that reduces the current consumption of the device to 480 nA at 5 V and provides software-selectable output loads while in power-down mode. The power consumption is 2.5 mW at 5 V, reducing to 1 μW in power-down mode.

The AD5620/AD5640/AD5660 on-chip precision output amplifier allows rail-to-rail output swing to be achieved. For remote sensing applications, the output amplifier’s inverting input is available to the user. The AD5620/AD5640/AD5660 use a versatile 3-wire serial interface that operates at clock rates up to 30 MHz and is compatible with standard SPI®, QSPI™, MICROWIRE™, and DSP interface standards.

Product Highlights

  1. 16-bit nanoDAC — 12-bit accuracy guaranteed.
  2. On-chip, 1.25 V/2.5 V, 5 ppm/°C reference.
  3. Available in 8-lead SOT-23 and 8-lead MSOP packages.
  4. Power-on reset to 0 V or midscale.
  5. 10 µs settling time.

Applications

  • Process control
  • Data acquisition systems
  • Portable battery-powered instruments
  • Digital gain and offset adjustment
  • Programmable voltage and current sources
  • Programmable attenuators
  • Eb

    EVALUATION BOARDS & DEVELOPMENT KITS

    • 16-Bit DAC; 12-Bit Accuracy Guaranteed
    • On-chip, 1.25 V/2.5 V, 5 ppm/°C reference
    • Tiny 8-lead SOT-23/MSOP packages
    • Power-down to 480 nA @ 5 V, 200 nA @ 3 V
    • 3 V/5 V single power supply
    • Guaranteed 16-bit monotonic by design
    • Power-on reset to zero/midscale
    • 3 power-down functions
    • Serial interface with Schmitt-triggered inputs
    • Rail-to-rail operation
    • SYNC interrupt facility
    • Resolution (Bits): 16bit
    • DAC Update Rate: 125kSPS
    • DAC Settling Time: 8µs
    • # DAC Outputs: 1
    • DAC Type: Voltage Out
    • DAC Input Format: Ser,SPI
    • Output FSR: (Uni 2.5V),(Uni 5V)
    • Ref Int/Ext: Int
    • Supply Vnom: Single(+2.7 to +5.5),Single(+3),Single(+3.3),Single(+5)
    • Pwr Diss: 5mW
    • Package: SOP,SOT

    Functional Block Diagram for AD5660

    Part# Bits Update Rate Settling Time # Outputs
    AD660 16 167KSPS 6µs 1
    AD669 16 167KSPS 6µs 1
    AD766 16 390KSPS 1.5µs 1
    AD5541 16 1.5MSPS 1µs 1
    AD5542 16 1.5MSPS 1µs 1
    AD5543 16 1.2MSPS 500ns 1
    AD5546 16 2MSPS 500ns 1
    AD5061 16 1.3MSPS 4µs 1
    AD7846 16 143KSPS 7µs 1
    AD5062 16 1.3MSPS 4µs 1
    AD7849 16 143KSPS 7µs 1
    AD5660 16 125KSPS 8µs 1
    AD5662 16 125KSPS 8µs 1
    AD5060 16 250KSPS 4µs 1
    AD768 16 40MSPS 25ns 1
    AD5063 16 333KSPS 4µs 1

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    View PCN
    This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.