Add to Signal Chain Designer

AD5432:  10-Bit High Bandwidth Multiplying DACs with Serial Interface

Product Details


The AD5426/AD5432/AD5443 are CMOS 8-, 10-, and 12-bit current output digital-to-analog converters (DACs), respectively. These devices operate from a 2.5 V to 5.5 V power supply, making them suitable for battery-powered applications and many other applications.

These DACs use a double buffered, 3-wire serial interface that is compatible with SPI, QSPI™, MICROWIRE™, and most DSP interface standards. In addition, a serial data out pin (SDO) allows for daisy-chaining when multiple packages are used. Data readback allows the user to read the contents of the DAC register via the SDO pin. On power-up, the internal shift register and latches are filled with 0s and the DAC outputs are at zero scale.

As a result of manufacturing on a CMOS submicron process, the parts offer excellent 4-quadrant multiplication characteristics with large signal multiplying bandwidths of 10 MHz. The applied external reference input voltage, VREF, determines the full-scale output current. An integrated feedback resistor, RFB, provides temperature tracking and full-scale voltage output when combined with an external current to voltage precision amplifier.

The AD5426/AD5432/AD5443 DACs are available in small, 10-lead MSOP packages.

The EVAL-AD5443SDZ/EVAL-AD5446SDZ/EVAL-AD5453SDZ evaluation board is available for evaluating DAC performance. For more information, see the UG-327 evaluation board user guide.

Applications

  • Portable battery-powered applications
  • Waveform generators
  • Instrumentation
  • Programmable amplifiers and attenuators
  • Digitally controlled calibration
  • Programmable filters and oscillators
  • Composite video
  • Ultrasound
  • Gain, offset, and voltage trimming

FEATURES and BENEFITS

  • 2.5 V to 5.5 V supply operation
  • 50 MHz serial interface
  • 10 MHz multiplying bandwidth
  • 2.5 MSPS update rate
  • ±10 V reference input
  • Low glitch energy < 2 nV-s
  • Extended temperature range −40°C to +125°C
  • 10-lead MSOP package
  • Pin-compatible 8-, 10-, and 12-bit current output DACs
  • Guaranteed monotonic
  • Four Quadrant Multiplication
  • Power-on reset with brownout detection
  • Daisy Chain Mode
  • Readback Function
  • 0.4 μA typical power consumption

Functional Block Diagram for AD5432

Similar Products

  • AD5451 10-Bit High Bandwidth Multiplying DACs with Serial Interface
  • AD5443 High Bandwidth CMOS 12-Bit Serial Interface Multiplying D/A Converter
  • AD5453 14-Bit High Bandwidth Multiplying DACs with Serial Interface

Design Tools,Models,Drivers & Software

Title Content Type File Type
AD5449 IIO DAC Linux Driver Device Drivers HTML
AD5443 - Microcontroller No-OS Driver Device Drivers HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Product Recommendations & Reference Designs

Engineered. Tested. Ready to Integrate.
Learn More

SampleSample & Buy

Price, packaging, availability

AD5432 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD5432YRM Status: Last Time Buy 10 ld MSOP 10 Ind Tube, 50 $3.29 $2.69 N  Material Info PCN/PDN Purchase
AD5432YRMZ Status: Production 10 ld MSOP 10 Ind Tube, 50 $2.84 $2.33 Y  Material Info PCN Purchase Sample
AD5432YRMZ-REEL Status: Production 10 ld MSOP 10 Ind Reel, 3000 - $2.33 Y  Material Info PCN Purchase
AD5432YRMZ-REEL7 Status: Production 10 ld MSOP 10 Ind Reel, 1000 - $2.33 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

AD5443 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-AD5443-DBRDZ Status: Production Stamp SPI Daughter Card $59.00 Yes -
EVAL-SDP-CS1Z Status: Contact ADI Evaluation Controller Board $49.00 Yes -
EV-AD5443/46/53SDZ Status: Production Combination Evaluation Board (Optional) $59.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices

沪ICP备09046653号
content here.
content here.

Review this Product

Close