EVAL-ADIS

EVAL-ADIS Evaluation System
Manufactured by:

Product Details

The EVAL-ADISZ will not be available for purchase after February 24, 2017. For future ADIS16xxx evaluation needs, please use the EVAL-ADIS2 and the most appropriate breakout board (to connect ADIS16xxx device to the EVAL-ADIS2).

The EVAL-ADIS system provides a simple, PC-based tool, for evaluating iSensor products, for those who are not ready to integrate them into embedded processor systems. This system supports application software that enable basic demonstration, individual register access and high-speed data capture for each supported device. Each application software package comes with an installation wizard, which facilitates simple installation and also includes a simple USB-driver package that is easy to use. All software packages associated with the EVAL-ADIS are compatible with Windows XP, Vista and 7 and provides both 32-bit and 64-bit USB drivers. The EVAL-ADIS circuit board is 0.125” thick, which enables pre-drilled, pre-tapped mounting holes for each iSensor device. The mounting holes accommodate M2x0.4mm machine screws. This kit also includes 5 sets of M2x0.4 machines screws, which provide for the various package thickness and eliminate the need to procure additional hardware. The integrated power system eliminates the need for external power supplies in most cases, but does provide for an external power supply input, for supply-sensitivity testing. The power system uses the USB’s +5V and provides a linear regulator option for +3.3V devices.

System Requirements

X+
  • PC with Windows XP, Vista or 7
  • *.NET 3.5 Framework

Related Hardware

X+

Breakout Boards

Daughter Boards

See All 10 Daughter Boards

COMPATIBLE PRODUCT EVALUATION BOARDS

The Inertial MEMS Controller Boards come with PC/Windows-compatible application software and typically support multiple, product-specific, daughter boards. Please see the following list of Daughter Boards and the Controller Board that they are compatible with.
Accelerometers - Special Purpose (4)
X+
Digital Tri-axial Vibration Sensor
High Accuracy, Dual-Axis Digital Inclinometer and Accelerometer
Programmable 360° Inclinometer
Programmable Dual-Axis Inclinometer / Accelerometer
±14,000°/sec Digital Gyroscope Sensor
Programmable Digital Gyroscope Sensor
Wide Bandwidth Yaw Rate Gyroscope with SPI
Compact, Precision, Six Degrees of Freedom Inertial Sensor
Compact, Precision Ten Degree of Freedom Inertial Sensor
Compact, Precision Six Degrees of Freedom Inertial Sensor
Ten Degrees of Freedom Inertial Sensor
High Precision Tri-Axis Inertial Sensor Gyroscope, Magnetometer, Accelerometer
Six Degrees of Freedom Inertial Sensor
Low-profile Six Degree of Freedom Inertial Sensor
Precision Four Degrees of Freedom Sensor
Four Degrees of Freedom Inertial Sensor

Buy

X+
Evaluation Boards Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.