content here.
content here.

ad1989b:  HD Audio CODEC, 10DACs/6ADCs, exceeds Microsoft Vista Premium performance for top of the line desktop and notebook PCs

The AD1989B audio codec and SoundMAX® software provides superior HD audio quality that exceeds Vista Premium performance for top of the line desktop and notebook computers. The AD1989B has ten 101dB DACs and six 92dB ADCs, three stereo headphone ports, C/LFE swapping, digital and analog PCBeep, and two independent S/PDIF outputs, making the AD1989B the right choice for PCs where performance and a ...More

ad1989b:  HD Audio CODEC, 10DACs/6ADCs, exceeds Microsoft Vista Premium performance for top of the line desktop and notebook PCs

Product Description

The AD1989B audio codec and SoundMAX® software provides superior HD audio quality that exceeds Vista Premium performance for top of the line desktop and notebook computers. The AD1989B has ten 101dB DACs and six 92dB ADCs, three stereo headphone ports, C/LFE swapping, digital and analog PCBeep, and two independent S/PDIF outputs, making the AD1989B the right choice for PCs where performance and a rich feature set are primary considerations.

St

TRAINING, TUTORIALS & SEMINARS

Functional Block Diagram for AD1989B

As of December 2008, Conexant now offers Analog Devices, Inc.’s PC audio codec product line. For more information on this product, including sales representatives, visit the Conexant web site.