ADE7751
PRODUCTIONSingle Phase Energy Metering IC with On-Chip Fault Detection
- Part Models
- 2
- 1ku List Price
- Starting From $3.03
Overview
- Exceeds IEC61036 with less than 0.1% active energy error over dynamic range of 500:1 at 25ºC
- Continuous monitoring of Phase and Neutral
- Fault and Reverse Power Outputs Indicate Potential Miswiring
- Low Power (15 mW typical)
- Pulse Output for Direct Interface to Stepper Motor Counter
- Additional High Frequency Pulse Output for Fast Calibration
- On chip Voltage Reference (2.4 V)
The ADE7751 is an accurate fault tolerant electrical energy measurement IC intended for use in two-wire distribution systems. It provides instantaneous and average real power based on line voltage and current. The part specifications surpass the accuracy requirements as quoted in the IEC1036 standard. The only analog circuitry used on the ADE7751 is in the ADCs and reference circuit. All other signal processing (e.g., multiplication and filtering) is carried out in the digital domain. This approach provides superior stability and accuracy over extremes in environmental conditions and over time.
The ADE7751 incorporates a novel fault detection scheme, which both warns of fault conditions and allows the ADE7751 to continue accurate billing during a fault event. The ADE7751 does this by continuously monitoring both the phase and neutral (return) currents. A fault is indicated when these currents differ by more than 12.5%, and billing is continued using the larger of the two currents. Gain calibration between channels is adjusted external to this device. The ADE7751, available in SSOP packages, is pin compatible with the AD7751. It has the same functionalities as the AD7751. The only difference is that its low frequency (F1/F2) and high frequency (CF) outputs are synchronized under all load conditions.
Documentation
Data Sheet 1
Application Note 3
Technical Articles 10
Evaluation Design File 1
Association & Standard 17
Frequently Asked Questions 1
Circuit Note 2
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADE7751ARSZ | 24-Lead SSOP | ||
| ADE7751ARSZRL | 24-Lead SSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Nov 21, 2011 - 11_0235 ADE7751/3/5/8 Wafer Fabrication Qualification At Magnachip Semiconductor Ltd. |
||
| ADE7751ARSZ | PRODUCTION | |
| ADE7751ARSZRL | PRODUCTION | |
|
Aug 25, 2010 - 10_0065 Halogen Free Material Change for SSOP Products at Carsem |
||
| ADE7751ARSZ | PRODUCTION | |
| ADE7751ARSZRL | PRODUCTION | |
|
Apr 7, 2009 - 08_0060 Wafer Fab transfer from 6" C6 Analog Devices, Ireland to 8" C6 TSMC, Taiwan |
||
| ADE7751ARSZ | PRODUCTION | |
| ADE7751ARSZRL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADE7953 | PRODUCTION | Single Phase Multifunction Metering IC with Neutral Current Measurement |
| ADE9153A | RECOMMENDED FOR NEW DESIGNS | Energy Metering IC with Autocalibration |
| ADE9153B | NOT RECOMMENDED FOR NEW DESIGNS | Energy Metering IC with Sensor Monitoring and Self-Calibration |