Add to Signal Chain Designer

AD9969:  Single-Supply Cable Modem/Set-Top Box Mixed-Signal Front End

Product Status:Production

Product Details

The AD9969 is a single-supply cable modem/set-top box mixed-signal front end. The device contains a transmit path interpolation filter, a complete quadrature digital up-converter, and transmit DAC. The receive path contains dual 12-bit ADC and a 10-bit ADC. All internally required clocks and an output system clock are generated by the PLL from a single crystal oscillator or clock input.

The transmit path interpolation filter provides an up-sampling factor of 8× with an output signal bandwidth up to 8.7 MHz for 1dB passband ripple. Carrier frequencies up to 65 MHz with 26 bits of frequency tuning resolution can be generated by the direct digital synthesizer (DDS). The transmit DAC resolution is 14 bits and can run at sampling rates as high as 232 MSPS. Analog output scaling from 0 dB to 7.5 dB in 0.5 dB steps is available to preserve SNR when reduced output levels are required.

The 12-bit ADCs provide excellent under-sampling performance, allowing this device to sample IF inputs up to 70 MHz. The 12-bit IF ADCs can sample at rates up to 29 MSPS, allowing the AD9969 to process wideband signals.

The AD9969 includes two programmable sigma-delta DACs, which can be used to control an external components such as a variable gain amplifier (VGA) or a voltage controlled tuner.

The AD9969 also integrates a CA port that enables a host processor to control programmable gain amplifier (PGA) cable drivers, such as AD832x series, via the MxFE™ serial port.

The AD9969 is available in a lead-free 100-lead LQFP package. The AD9969 is specified over the commercial ( 0°C to +70°C) temperature range.

Applications

  • Cable set-top boxes
  • Cable and wireless modems
  • FEATURES and BENEFITS

    • Low cost 3.3 V CMOS MxFE™ for broadband applications
    • DOCSIS, DOCSIS 2.0, OpenCable, EURO-DOCSIS, DVB-C, DAVIC compliant
    • 232 MHz quadrature digital upconverter
    • 14-bit direct IF DAC (TxDAC+™)
    • Up to 65 MHz carrier frequency DDS
    • Programmable sampling clock rates
    • Analog Tx output level adjust
    • Dual 12-bit, 29 MSPS direct IF ADCs with video clamp input
    • 10-bit, 29 MSPS sampling ADC
    • Dual 8-bit sigma-delta auxiliary DACs
    • Direct interface to AD8321/AD8323 or AD8322/AD8327 PGA cable driver

    Functional Block Diagram for AD9969

    For evaluation of all Analog Devices High Speed DAC components you will need to purchase or loan a Data Pattern Generator. To find out more information please click here.

    Documentation

    Title Content Type File Type
    MS-2210: Designing Power Supplies for High Speed ADC  (pdf, 327 kB) Technical Articles PDF
    RAQs index Rarely Asked Questions HTML
    Glossary of EE Terms Glossary HTML

    Evaluation Kits & Symbols & Footprints

    Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

    SampleSample & Buy

    Price, packaging, availability

    AD9969 Model Options
    Price Table Help

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Review this Product X
    content here.
    content here.

    Review this Product

    Close