AD7714:  CMOS, 3V/5V, 500 µA, 24-Bit Sigma-Delta, Signal Conditioning ADC

The AD7714 is a complete analog front end for low-frequency measurement applications. The device accepts low level signals directly from a transducer and outputs a serial digital word. It employs a ...More

AD7714:  CMOS, 3V/5V, 500 µA, 24-Bit Sigma-Delta, Signal Conditioning ADC

Product Description

The AD7714 is a complete analog front end for low-frequency measurement applications. The device accepts low level signals directly from a transducer and outputs a serial digital word. It employs a sigma-delta conversion technique to realize up to 24 bits of no missing codes performance. The input signal is applied to a proprietary programmable gain front end based around an analog modulator. The modulator output is processed by an on-chip digital filter. The first notch of this digital filter can be programmed via the on-chip control register allowing adjustment of the filter cutoff and settling time.

The part features three differential analog inputs (which can also be configured as five pseudo-differential analog inputs) as well as a differential reference input. The AD7714 thus performs all signal conditioning and conversion for a system consisting of up to five channels. A new Y grade has recently been added to the existing range. Compared to the A grades this new grade has an extended operating temperature range, schmitt trigger inputs on SCLK and DIN, tighter linearity specifications, lower power consumption and is available in a smaller package.

The AD7714 is ideal for use in smart microcontroller- or DSP-based systems. It features a serial interface that can be configured for three-wire operation. Gain settings, signal polarity and channel selection can be configured in software using the serial port. The AD7714 provides self-calibration, system calibration and background calibration options and also allows the user to read and write the on-chip calibration registers.

CMOS construction ensures very low power dissipation, and the power-down mode reduces the standby power consumption to 15 µW typical at 3 V. Minimum operating voltage for the A grades is 3 V and 2.7 V for the Y grades. The A grades are available in a 24-pin, 0.3 inch-wide, plastic dual-in-line package (DIP); a 24 lead small outline (SOIC) package and a 28-lead shrink small outline package (SSOP). The new Y grade is available in a 24-pin, 0.3 inch-wide, plastic dual-in-line package (DIP); a 24 lead small outline (SOIC) package and a 24-lead Thin Shrink Small Outline Package (TSSOP).

Features

  • Charge Balancing ADC
    - 24 Bits No Missing Codes
    - 0.0015% Nonlinearity
  • Five-Channel Programmable Gain Front End
    - Gains from 1 to 128
    - Can Be Configured as Three Fully Differential
    - Inputs or Five Pseudo-Differential Inputs
  • Three-Wire Serial Interface
    - SPI®, QSPI™, MICROWIRE™ and DSP Compatible
  • 3 V (AD7714-3) or 5 V (AD7714-5) Operation
  • Low Current (350 µA typ) with Power-Down (5 µA typ)
  • Low Noise (<150 nV rms)
  • Low-Pass Filter with Programmable Filter Cutoffs
  • Please see data sheet for additional features

Diagrams

AD7714 Diagram
Functional Block Diagram for AD7714

Specifications

Resolution (Bits) 24bit
T-Put Rate 1kSPS
# Chan 5
Supply V Single(+3),Single(+3.3),Single(+5)
Pwr Diss 7mW
Interface Ser,SPI
Ain Range (2Vref/PGA Gain) p-p,Uni (Vref)/(PGA Gain)
SNR (dB) 137dB
Pkg Type DIP,SOIC,SOP

AD7949 - 14-Bit, 8-Channel, 250 kSPS PulSAR® ADC

AD7357 - Differential Input, Dual, Simultaneous Sampling, 4.25 MSPS, 14-Bit, SAR ADC

AD7192 - 4.8 kHz Ultra-Low Noise 24-Bit Sigma-Delta ADC with PGA

AD7781 - 20-Bit, Pin-Programmable, Ultralow Power Sigma-Delta ADC

Subscribe to New Products Feed More
Part# Bits Throughput Rate # of Inputs Operating Pwr Diss
AD7714 24 1KSPS 5 7mW
AD7190 24 4.8KSPS 5 36.8mW
AD7192 24 4.8KSPS 4 27.5mW
AD7734 24 15.4KSPS 4 100mW
AD7683 16 100KSPS 1 6mW
AD7684 16 100KSPS 1 6mW
AD7694 16 250KSPS 1 6.3mW
AD7731 24 6.4KSPS 3 67.5mW
AD7994 12 188KSPS 4 6mW
AD7889 12 105KSPS 6 2.3mW
AD7991 12 140KSPS 4 4.68mW
Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

View Sales and Distribution Offices