AD7329 Evaluation Board

Product Details

The EVAL-AD7329CBZ is a fully featured evaluation kit for the AD7329. This board operates in stand alone mode or in conjunction with the Evaluation Controller board . When operated with the Evaluation Controller board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Evaluation Controller board.

Documentation

SampleBuy

Price, packaging, availability

AD7329 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-CONTROL BRD2Z Status: Contact ADI Evaluation Board $249.00 Yes -
EVAL-110VAC-USZ Status: Contact ADI Evaluation Board $20.00 Yes -
EVAL-220VAC-UKZ Status: Production Evaluation Board $20.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Send Feedback X
content here.
content here.

Send Feedback

Close