| Title | Content Type | File Type |
|---|---|---|
| AD7265: Differential/Single-Ended Input, Dual 1 MSPS, 12-Bit, 3-Channel SAR ADC Data Sheet (Rev A, 11/2006) (pdf, 683 kB) | Data Sheets | |
| CN-0048: AD7265 12-Bit, 3-Channel SAR ADC in Differential and Single-Ended Configurations Using the AD8022 High Speed Op Amp (pdf, 153 kB) | Circuit Note | |
| MS-2210: Designing Power Supplies for High Speed ADC (pdf, 327 kB) | Technical Articles | |
|
Data-Converter Trio Zeroes In On High-Level Motor Control
(Electronic Design, 3/1/3005) |
Product Reviews | HTML |
| Dual-Supply, High-Precision Operational Amplifier Designed for Front-End Amplifier Applications (19 Dec 2012) | Press Releases | HTML |
| RAQs index | Rarely Asked Questions | HTML |
| Glossary of EE Terms | Glossary | HTML |
| Title | Content Type | File Type |
|---|---|---|
| AD7266 Differential/Single-Ended Input, Dual, Simultaneous Sampling, 2 MSPS, 12-Bit, 3-Channel SAR A/D Converter Linux Driver | Device Drivers | HTML |
Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.
Recommended Digital Isolators for the AD7265
Were these recommendations helpful?
Sample & Buy| Model | Package | Pins | Temp. Range |
Packing, Qty |
Price*(100-499) | Price*1000 pcs | RoHS | View PCN/ PDN | Check Inventory/ Purchase/Sample |
|---|
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.