AD7190: 4.8 kHz Ultra-Low Noise 24-Bit Sigma-Delta ADC with PGA
The AD7190 is a low noise, complete analog front end for high precision measurement applications. It contains a low noise, 24-bit sigma-delta (Σ-Δ) analog-to-digital converter (ADC). The on-chip low ...More
AD7190: 4.8 kHz Ultra-Low Noise 24-Bit Sigma-Delta ADC with PGA
Product Description
The AD7190 is a low noise, complete analog front end for high precision measurement applications. It contains a low noise, 24-bit sigma-delta (Σ-Δ) analog-to-digital converter (ADC). The on-chip low noise gain stage means that signals of small amplitude can be interfaced directly to the ADC.
The device can be configured to have two differential inputs or four pseudo differential inputs. The on-chip channel sequencer allows several channels to be enabled, and the AD7190 sequentially converts on each enabled channel. This simplifies communication with the part. The on-chip 4.92 MHz clock can be used as the clock source to the ADC or, alternatively, an external clock or crystal can be used. The output data rate from the part can be varied from 4.7 Hz to 4.8 kHz.
The device has two digital filter options. The choice of filter affects the rms noise/noise-free resolution at the programmed output data rate, the settling time, and the 50 Hz/60 Hz rejection. For applications that require all conversions to be settled, the AD7190 includes a zero latency feature.
The part operates with 5 V analog power supply and a digital power supply from 2.7 V to 5.25 V. It consumes a current of 6 mA. It is housed in a 24-lead TSSOP package.
Applications
- Weigh scales
- Strain gauge transducers
- Pressure measurement
- Temperature measurement
- Chromatography
- PLC/DCS analog input modules
- Data acquisition
- Medical and scientific instrumentation
- Data Sheet Rev B, 05/2009 (pdf 300kB)
- (About Data Sheets)
Features
- RMS noise: 8.5 nV @ 4.7 Hz (gain = 128)
- 16 noise free bits @ 2.4 kHz (gain = 128)
- Up to 22.5 noise free bits (gain = 1)
- Offset drift: 5 nV/°C
- Gain drift: 1 ppm/°C
- Specified drift over time
- 2 differential/4 pseudo differential input channels
- See Data Sheet for Additional Information
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD7190
4.8 kHz Ultra-Low Noise 24-Bit Sigma-Delta ADC with PGA
Other Diagrams for AD7190
4.8 kHz Ultra-Low Noise 24-Bit Sigma-Delta ADC with PGA
AD7190 Pin Configuration
AD7190 Functional Block Diagram
AD7781 - 20-Bit, Pin-Programmable, Ultralow Power Sigma-Delta ADC
AD7357 - Differential Input, Dual, Simultaneous Sampling, 4.25 MSPS, 14-Bit, SAR ADC
AD7949 - 14-Bit, 8-Channel, 250 kSPS PulSAR® ADC
AD7780 - 24-Bit Pin-Programmable Low Power Σ−Δ ADC
| Part# | Bits | Throughput Rate | # of Inputs | Operating Pwr Diss |
|---|---|---|---|---|
| AD7190 | 24 | 4.8KSPS | 5 | 36.8mW |
| AD7192 | 24 | 4.8KSPS | 4 | 27.5mW |
| AD7766 | 24 | 128KSPS | 1 | 18mW |
| AD7767 | 24 | 128KSPS | 1 | 18mW |
| AD7714 | 24 | 1KSPS | 5 | 7mW |
| AD7682 | 16 | 250KSPS | 4 | 19.2mW |
| AD7984 | 18 | 1.33MSPS | 1 | 14mW |
| AD7982 | 18 | 1MSPS | 1 | 8.6mW |
| AD7678 | 18 | 100KSPS | 1 | 26mW |
| AD7690 | 18 | 400KSPS | 1 | 20mW |
| AD7689 | 16 | 250KSPS | 8 | 19.2mW |
AD7190 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD7190BRUZ | Prodn | 24 ld TSSOP | 24 | Ind | $5.90 | 07/31/2009 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD7190BRUZ-REEL | Prodn | 24 ld TSSOP | 24 | Ind | $5.90 | - |
Y
Material Declaration |
Contact ADI | Add To Cart |
| EVAL-AD7190EBZ | Prodn | EVALUATION BOARDS | - | TBD | $129.00 | 07/10/2009 | Y | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close