The EVAL-AD7190EBZ is a fully featured evaluation board for the AD7190. The evaluation board can be operated in standalone mode ( either battery-powered or with external power supply) or connected to a PC via a standard USB interface. When operated with a PC, software is provided enabling the user to perform detailed analysis of the ADC's performance.
Buy© 1995 - Analog Devices, Inc. All Rights Reserved