content here.
content here.

ADA4851-1:  Low Cost, High Speed, Rail-to-Rail, Output Op Amp (Single)

The ADA4851-1 (single), ADA4851-2 (dual), and ADA4851-4 (quad) are low cost, high speed, voltage feedback rail-to-rail output op amps. Despite their low price, these parts provide excellent overall performance and versatility. The 130 MHz, −3 dB bandwidth and high slew rate make these amplifiers well suited for many general-purpose, high speed applications.

The ADA4851 family is designed ...More

ADA4851-1:  Low Cost, High Speed, Rail-to-Rail, Output Op Amp (Single)

Product Description

The ADA4851-1 (single), ADA4851-2 (dual), and ADA4851-4 (quad) are low cost, high speed, voltage feedback rail-to-rail output op amps. Despite their low price, these parts provide excellent overall performance and versatility. The 130 MHz, −3 dB bandwidth and high slew rate make these amplifiers well suited for many general-purpose, high speed applications.

The ADA4851 family is designed to operate at supply voltages as low as +3 V and up to ±5 V. These parts provide true single-supply capability, allowing input signals to extend 200 mV below the negative rail and to within 2.2 V of the positive rail. On the output, the amplifiers can swing within 60 mV of either supply rail.

With their combination of low price, excellent differential gain (0.08%), differential phase (0.09º), and 0.1 dB flatness out to 11 MHz, these amplifiers are ideal for consumer video applications.

The ADA4851 family is designed to work over the extended temperature range (−40°C to +125°C). The ADA4851-4W and ADA4851-2W are automotive grade versions, qualified for −40°C to +125°C operation per AEC-Q100. See the Automotive Products section for more details.

Applications

  • Automotive infotainment systems
  • Automotive driver assistance systems
  • Consumer video
  • Professional video
  • Video switchers
  • Active filters
  • Clock buffers
  • Data Sheet, Rev. G, 9/09

    • High speed
      130 MHz, −3 dB bandwidth
      375 V/μs slew rate
      55 ns settling time to 0.1%
    • Excellent video specifications
      0.1 dB flatness: 11 MHz
      Differential gain: 0.08%
      Differential phase: 0.09°
    • Fully specified at +3 V, +5 V, and ±5 V supplies
    • Rail-to-rail output
      Output swings to within 60 mV of either rail
    • Low voltage offset: 0.6 mV
    • Wide supply range: 2.7 V to 12 V
    • Low power: 2.5 mA per amplifier
    • Power-down mode
    • Available in space-saving packages:
      6-lead SOT-23, 8-lead MSOP, and 14-lead TSSOP
    • Fully AEC-Q100 qualified (ADA4851-2W and ADA4851-4W)
    • Iq per Amplifier: 3.2mA
    • # OpAmps per Pkg: 1
    • Operating Temp Range: -40 to +125
    • Packages: SOT
    • -3dB Bandwidth: 130MHz
    • Slew Rate: 375V/µs
    • Vos: 600µV
    • Ib: 2.2µA
    • Input Noise (nV/rtHz): 10nV/rtHz
    • Vcc-Vee Supply (V): 2.7 to 12

    ADA4851-1 Pin Configuration Diagram

    Circuits from the Lab

    Find more at our Circuits Library.

    Part# Small Signal Bandwidth Slew Rate Vos Ib V Noise Density Amplifiers Per Package Widest Temp Range (°C)
    ADA4851-1 130MHz 375V/µs 600µV 2.2µA 10nV/rtHz 1 -40 to +125
    AD811 140MHz 2.5KV/µs 500µV 2µA 1.9nV/rtHz 1 -55 to +125
    ADA4851-2 130MHz 375V/µs 600µV 2.2µA 10nV/rtHz 2 -40 to +125
    AD8099 500MHz 1.6KV/µs 200µV 3µA 950pV/rtHz 1 -40 to +125
    ADA4899-1 600MHz 310V/µs 35µV 100nA 1nV/rtHz 1 -40 to +125
    AD8038 350MHz 425V/µs 500µV 400nA 8nV/rtHz 1 -40 to +85
    AD8067 54MHz 640V/µs 200µV 600fA 6.6nV/rtHz 1 -40 to +85
    ADA4851-4 130MHz 375V/µs 600µV 1.8µA 10nV/rtHz 4 -40 to +125
    AD8045 1GHz 1.35KV/µs 200µV 2µA 3nV/rtHz 1 -40 to +125
    AD8651 50MHz 41V/µs 100µV 1pA 4.5nV/rtHz 1 -40 to +125
    AD8610 25MHz 60V/µs 75µV 2pA 6nV/rtHz 1 -40 to +125

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    View PCN
    This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.