ADA4850-2:  High Speed, Rail-to-Rail Output Op Amp with Ultralow Power Down

The ADA4850-1/ADA4850-21 are low price, high speed, voltage feedbacks rail-to-rail output op amps with ultralow power-down. Despite their low price, the ADA4850-1/ADA4850-2 provide ...More

ADA4850-2:  High Speed, Rail-to-Rail Output Op Amp with Ultralow Power Down

Product Description

The ADA4850-1/ADA4850-21 are low price, high speed, voltage feedbacks rail-to-rail output op amps with ultralow power-down. Despite their low price, the ADA4850-1/ADA4850-2 provide excellent overall performance and versatility. The 175 MHz, −3 dB bandwidth and 220 V/μs slew rate make these amplifiers well-suited for many general-purpose, high speed applications.

The ADA4850-1/ADA4850-2 are designed to operate at supply voltages as low as 2.7 V and up to 6 V at 2.4 mA of supply current per amplifier. In power-down mode, the supply current is less than 150 nA, ideal for battery-powered applications.

The ADA4850 family provides users with a true single-supply capability, allowing input signals to extend 200 mV below the negative rail and to within 2.2 V of the positive rail. The output of the amplifier can swing within 80 mV of either supply rail.

With its combination of low price, excellent differential gain (0.12%), differential phase (0.09°), and 0.1 dB flatness out to 14 MHz, these amplifiers are ideal for video applications.

The ADA4850-1/ADA4850-2 are designed to work in the extended temperature range of −40°C to +125°C.

Applications

  • Portable multimedia players
  • Video cameras Digital still cameras
  • Consumer video Clock buffers
  • 1Patent pending.

    Features

    • Ultralow power-down current: 150 nA/amplifier maximum
    • Low quiescent current: 2.4 mA/amplifier
    • High speed
      175 MHz, −3 dB bandwidth
      220 V/μs slew rate
      85 ns settling time to 0.1%
    • Excellent video specifications
    • 0.1 dB flatness: 14 MHz
    • Low voltage offset: 0.6 mV
    • Differential gain: 0.12%
    • Differential phase: 0.09°
    • Single-supply operation 2.7 V to 6 V
    • Rail-to-rail output
    • Output swings to within 80 mV of either rail

    Diagrams

    ADA4850-2 Diagram
    Pin Configuration Diagram for ADA4850-2

    Specifications

    -3dB Bandwidth 175MHz
    Slew Rate 220V/µs
    Vos 600µV
    Ib 2.3µA
    Input Noise (nV/rtHz) 10nV/rtHz
    Vcc-Vee Supply (V) 2.7 to 6
    Iq per Amplifier 2.8mA
    # OpAmps per Pkg 2
    Operating Temp Range -40 to +125
    Packages CSP

    Explore Other Products

    Part# Small Signal Bandwidth Slew Rate Vos Ib V Noise Density Amplifiers Per Package Widest Temp Range (°C)
    ADA4850-2 175MHz 220V/µs 600µV 2.3µA 10nV/rtHz 2 -40 to +125
    ADA4851-2 130MHz 375V/µs 600µV 2.2µA 10nV/rtHz 2 -40 to +125
    ADA4850-1 175MHz 220V/µs 600µV 2.3µA 10nV/rtHz 1 -40 to +125
    ADA4899-1 600MHz 310V/µs 35µV 100nA 1nV/rtHz 1 -40 to +125
    ADA4851-1 130MHz 375V/µs 600µV 2.2µA 10nV/rtHz 1 -40 to +125
    ADA4851-4 130MHz 375V/µs 600µV 1.8µA 10nV/rtHz 4 -40 to +125
    ADA4857-2 750MHz 2.8KV/µs 2mV 2µA 4.4nV/rtHz 2 -40 to +125
    AD8039 350MHz 425V/µs 500µV 400nA 8nV/rtHz 2 -40 to +85
    AD8652 50MHz 41V/µs 100µV 1pA 5nV/rtHz 2 -40 to +125
    AD8620 25MHz 50V/µs 85µV 2pA 6nV/rtHz 2 -40 to +125
    AD8656 28MHz 11V/µs 50µV 10pA 4nV/rtHz 2 -40 to +125
    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    View Sales and Distribution Offices