ADA4817-1

PRODUCTION

Single, Low Noise, 1 GHz FastFET Op Amplifier

Viewing:

Overview

  • High speed
    • −3 dB bandwidth (G = 1, RL = 100 Ω): 1050 MHz
    • Slew rate: 870 V/μs
    • 0.1% settling time: 9 ns
  • Input bias current: 2 pA typical
  • Input capacitance
    • Common-mode capacitance: 1.3 pF typical
    • Differential mode capacitance: 0.1 pF typical
  • Low input noise
    • Voltage noise: 4 nV/√Hz at 100 kHz
    • Current noise: 2.5 fA/√Hz at 100 kHz
  • Low distortion: −90 dBc at 10 MHz (G = 1, RL = 1 kΩ)
  • Linear output current: 40 mA
  • Supply quiescent current per amplifier: 19 mA typical
  • Powered down supply quiescent current per amplifier: 1.5 mA typical
ADA4817-1
Single, Low Noise, 1 GHz FastFET Op Amplifier
ADA4817-1 Functional Block Diagram ADA4817-1 Functional Block Diagram ADA4817-1 Pin Configuration ADA4817-1 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

SPICE Model 1

ADI Circuit Explorer™

ADI Circuit Explorer™ uses AI to interpret natural language prompts and search a database of validated analog circuit designs, helping you quickly find the best match for your needs.

Open Tool

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

VRMS/dBm/dBu/dBV calculators

A utility to convert between standard units of power measurement and signal strength.

Open Tool

Power Dissipation vs Die Temp

This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data.

Open Tool

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

Evaluation Kits

EVAL-HSAMP-1

Universal Evaluation Board for Single High Speed Operational Amplifiers

Features and Benefits

  • Enables quick breadboarding/prototyping
  • User defined circuit configuration
  • Edge mounted Subminiature Version A (SMA) connector
  • provisions Easy connection to test equipment and other circuits

Product Details

The Universal Single High Speed Amplifier Evaluation Boards are bare boards that enable users to quickly prototype a variety of amplifier circuits, which minimizes risk and reduces time to market. These boards are all RoHs Compliant. See ordering guide below on what board to order by lead count and package.

Resources

eval board
EVAL-ADMX2001

High-Performance Precision Impedance Analyzer Measurement Evaluation Board

Features and Benefits

  • Complex impedance measurements
    • DC, 0.2Hz to 10MHz
  • 0.05% Basic Relative Accuracy
  • Wide measurement range
    • Resistance from 100μΩ to 20MΩ
    • Capacitance from 100aF to 160F
    • Inductance from 1nH to 1600H
  • Programmable test signal
    • 16-bit amplitude adjustment up to 2.25Vpk
    • Frequency resolution of 0.2Hz
    • 16-bit DC bias setting up to ±2.5V
  • DC resistance measurements
  • 18 impedance measurement formats for C, R, L, Z and Y
  • Automated multi-point and parametric sweeps
  • Calibration and fixture compensation functions
    • Automated calibration routines for measurement traceability
    • Calibration coefficient storage in non-volatile memory
    • Compensation eliminates the effect of fixture parasitics

For a complete evaluation solution, both boards must be purchased:

  • ADMX2001B
  • EVAL-ADMX2001EBZ

Product Details

The ADMX2001 is a measurement module that simplifies the development of impedance measurement systems or can be used to enhance the capabilities of existing test platforms. Using high-performance mixed-signal and processing algorithms, the ADMX2001 can measure changes in capacitance as small as 0.1fF and resistance values up to 20MΩ, often required to test semiconductor devices, electronic components, and sensors. Moreover, built-in measurement algorithms enable the ADMX2001 to deliver fully calibrated complex impedance or admittance measurement results in various formats, including parallel and series combinations of resistance, capacitance, and inductance.

Applications

  • Automated test equipment
  • Semiconductor characterization
  • Wafer acceptance test
  • Electrical Impedance Spectroscopy
  • Impedance network analysis
  • Battery test

eval board
EVAL-ADMX6020

2-channel, 1 GSPS Digitizer Module Evaluation Board

Features and Benefits

  • Complete digitizer solution including FPGA
  • Two differential DC-coupled inputs
  • Compact form-factor: 2.2in × 3.4in
  • Broad sampling rate:
    • 1GSPS (8-bit) (1 nanosecond resolution)
    • 640MSPS (12-bit)
    • 105MSPS (14-bit)
  • Wide frequency data capture from DC to 500MHz
  • Input range: −0.4 to +2 V
  • Built-in nonvolatile memory
  • Programmable trigger functionality
  • SPI, USB, and I2C interfaces for control and data offloading

HARDWARE REQUIREMENTS

  • ADMX6020M digitizer module board
  • EVAL-ADMX6020 digitizer evaluation carrier board
  • 2× Micro-USB cables
  • 12V power adapter
  • Host PC
  • SMA cable(s)
  • Ethernet cable(s)l
  • Low-noise source (for calibration only)
    • DC power supply or signal generator capable of generating a low-noise voltage sweep with appropriate source impedance across desired calibration range
    • Remotely configurable using VISA or other Python-compatible
    • interfaces over GPIB, USB, Ethernet, or other communication protocol

SOFTWARE REQUIREMENTS

The following software tools, available on the product webpage, must be installed on the host PC for configuration, control, and data collection:

  • Terminal application capable of opening a serial connection
    • For example, PuTTY or TeraTerm
  • Analog Devices, Inc., PlutoSDR USB Drivers
    • Download PlutoSDR-M2k-USB-Drivers.exe
  • LibIIO
    • Click show all assets and download libiio-0.25.gb6028fdsetup.exe
  • Python 3.11.5
    • Download Windows Installer (64-bit)
  • Git for Windows
  • Copy of the ADMX6020 project folder
    • Download from Software Distribution Platform (SSD)

Product Details

The ADMX6020M is a complete 2-channel digitizer module solution capable of sampling up to 1GSPS with configurable sampling rates and bit resolutions. The module features the ADA4817 input buffer amplifier, the AD5696 digital-to-analog converter (DAC), the LTC6409 driver amplifier, and the HMCAD1520 analog-to-digital converter (ADC) for a low-noise input signal chain capable of handling inputs from −0.4V to +2.0V with adjustable DC-offsetting. With an on-board field programmable gate array (FPGA), nonvolatile memory and programmable trigger functionality, data can be automatically sampled, stored, and offloaded over USB.

The EVAL-ADMX6020-EBZ provides an evaluation platform for the ADMX6020M digitizer module with USB interface, coaxial signal input connectors, and externally exposed I2C and SPI communication links to the module board.

EVAL-HSAMP-1
Universal Evaluation Board for Single High Speed Operational Amplifiers
EVAL-ADMX2001
High-Performance Precision Impedance Analyzer Measurement Evaluation Board
EVAL-ADMX2001EBZKIT Evaluation Board EVAL-ADMX2001EBZKIT Evaluation Board - Top View ADMX2001 Evaluation Board ADMX2001 Evaluation Board - Top View ADMX2001 Evaluation Board - Bottom View EVAL-ADMX2001EBZ Evaluation Board EVAL-ADMX2001EBZ Evaluation Board - Top View EVAL-ADMX2001EBZ Evaluation Board - Bottom View
EVAL-ADMX6020
2-channel, 1 GSPS Digitizer Module Evaluation Board
ADMX6020 Evaluation Board Overview ADMX6020-EBZ Top Angle Evaluation Board ADMX6020-EBZ Top Evaluation Board ADMX6020-EBZ Bottom Evaluation Board ADMX6020 Module Board Front ADMX6020 Module Board Back

Latest Discussions

No discussions on ADA4817-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed