AD8620: Precision, Low Input Bias Current, Wide BW JFET Op Amp (Dual)
The AD8610 (single) and AD8620 (dual) are very high precision JFET input amplifiers featuring ultralow offset voltage and drift, very low input voltage and current noise, very low input bias current, ...More
AD8620: Precision, Low Input Bias Current, Wide BW JFET Op Amp (Dual)
Product Description
The AD8610 (single) and AD8620 (dual) are very high precision JFET input amplifiers featuring ultralow offset voltage and drift, very low input voltage and current noise, very low input bias current, and wide bandwidth. Unlike many JFET amplifiers, the AD8610 input bias current is low over the entire operating temperature range. The AD8610 is stable with capacitive loads of over 1000 pF in noninverting unity gain; much larger capacitive loads can be driven easily at higher noise gains. The AD8610 swings to within 1.2 V of the supplies even with a 1 k Ω load, maximizing dynamic range even with limited supply voltages. Outputs slew at 50 V/µs in either inverting or noninverting gain configurations, and settle to 0.01% accuracy in less than 600 ns. Combined with the high input impedance, great precision, and very high output drive, theAD8610 is an ideal amplifier for driving high performance A/D inputs and buffering D/A converter outputs.
Applications for the AD8610 and AD8620 include electronic instruments; ATE amplification, buffering, and integrator circuits; CAT/MRI/Ultrasound medical instrumentation; instrumentation quality photodiode amplification; fast precision filters (including PLL filters); and high quality audio.
The AD8610 is fully specified over the extended industrial (-40ºC to +125ºC temperature range. The AD8610 is available in the narrow 8-lead SOIC and the tiny MSOP8 surface-mount packages. The AD8620 is available in the narrow 8-lead SOIC package. MSOP8 packaged devices are available only in tape and reel.
- Data Sheet Rev F, 05/2008 (pdf 3864kB)
- (About Data Sheets)
Features
- Low Noise 6 nV/√Hz
- Low Offset Voltage: 100 µV Max
- Low Input Bias Current 10 pA Max
- Fast Settling: 600 ns to 0.01%
- Low Distortion
- Unity Gain Stable
- No Phase Reversal
- Dual-Supply Operation: ±5 V to ±13 V
Find more at our Circuits Library.
| Part# | Small Signal Bandwidth | Slew Rate | Vos | Ib | V Noise Density | Amplifiers Per Package | Widest Temp Range (°C) |
|---|---|---|---|---|---|---|---|
| AD8620 | 25MHz | 50V/µs | 85µV | 2pA | 6nV/rtHz | 2 | -40 to +125 |
| AD8610 | 25MHz | 60V/µs | 75µV | 2pA | 6nV/rtHz | 1 | -40 to +125 |
| AD8616 | 24MHz | 12V/µs | 23µV | 200fA | 6nV/rtHz | 2 | -40 to +125 |
| AD8652 | 50MHz | 41V/µs | 100µV | 1pA | 5nV/rtHz | 2 | -40 to +125 |
| AD8028 | 190MHz | 100V/µs | 200µV | 4µA | 4.3nV/rtHz | 2 | -40 to +125 |
| AD8599 | 10MHz | 16.8V/µs | 10µV | 25nA | 1.15nV/rtHz | 2 | -40 to +125 |
| ADA4841-2 | 80MHz | 13V/µs | 40µV | 3µA | 2.1nV/rtHz | 2 | -40 to +125 |
| AD8618 | 24MHz | 12V/µs | 23µV | 200fA | 6nV/rtHz | 4 | -40 to +125 |
| AD8656 | 28MHz | 11V/µs | 50µV | 10pA | 4nV/rtHz | 2 | -40 to +125 |
| AD8647 | 24MHz | 11V/µs | 600µV | 300fA | 6nV/rtHz | 2 | -40 to +125 |
| AD8646 | 24MHz | 11V/µs | 600µV | 300fA | 6nV/rtHz | 2 | -40 to +125 |
AD8620 Model Options
EVAL-PRAOPAMP: Universal Precision Op Amp Evaluation Board
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| EVAL-PRAOPAMP-1KSZ | Prodn | EVALUATION BOARDS | - | Comm. | $20.19 | 06/26/2009 | Y | Contact ADI | Add To Cart |
| EVAL-PRAOPAMP-1RJZ | Prodn | EVALUATION BOARDS | - | Comm. | $20.19 | 06/26/2009 | Y | Contact ADI | Add To Cart |
| EVAL-PRAOPAMP-1RMZ | Prodn | EVALUATION BOARDS | - | Comm. | $20.19 | 06/26/2009 | Y | Contact ADI | Add To Cart |
| EVAL-PRAOPAMP-1RZ | Prodn | EVALUATION BOARDS | - | Comm. | $20.19 | 06/26/2009 | Y | Contact ADI | Add To Cart |
| EVAL-PRAOPAMP-2RMZ | Prodn | EVALUATION BOARDS | - | Comm. | $20.19 | 06/26/2009 | Y | Contact ADI | Add To Cart |
| EVAL-PRAOPAMP-2RZ | Prodn | EVALUATION BOARDS | - | Comm. | $20.19 | 06/26/2009 | Y | Contact ADI | Add To Cart |
| EVAL-PRAOPAMP-4RUZ | Prodn | EVALUATION BOARDS | - | Comm. | $20.19 | 06/26/2009 | Y | Contact ADI | Add To Cart |
| EVAL-PRAOPAMP-4RZ | Prodn | EVALUATION BOARDS | - | Comm. | $20.19 | 06/26/2009 | Y | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close