content here.
content here.

AD8571:  Single, Zero-Drift, Single-Supply, Rail-to-Rail Input/Output Operational Amplifier

This family of amplifiers has ultralow offset, drift, and bias current. The AD8571, AD8572, and AD8574 are single, dual, and quad amplifiers, respectively, featuring rail-to-rail input and output swings. All are guaranteed to operate from 2.7 V to 5 V single supply.

The AD857x family provides benefits previously found only in expensive auto-zeroing or chopper-stabilized amplifiers. Using ...More

AD8571:  Single, Zero-Drift, Single-Supply, Rail-to-Rail Input/Output Operational Amplifier

Product Description

This family of amplifiers has ultralow offset, drift, and bias current. The AD8571, AD8572, and AD8574 are single, dual, and quad amplifiers, respectively, featuring rail-to-rail input and output swings. All are guaranteed to operate from 2.7 V to 5 V single supply.

The AD857x family provides benefits previously found only in expensive auto-zeroing or chopper-stabilized amplifiers. Using Analog Devices, Inc., topology, these zero-drift amplifiers combine low cost with high accuracy. (No external capacitors are required.) Using a patented spread-spectrum, auto-zero technique, the AD857x family eliminates the intermodulation effects from interaction of the chopping function with the signal frequency in ac applications.

With an offset voltage of only 1 μV and drift of 0.005 μV/°C, the AD857x family is perfectly suited for applications where error sources cannot be tolerated. Position and pressure sensors, medical equipment, and strain gage amplifiers benefit greatly from nearly zero drift over their operating temperature range. Many more systems require the rail-to-rail input and output swings provided by the AD857x family.

Applications

  • Temperature sensors
  • Pressure sensors
  • Precision current sensing
  • Strain gage amplifiers
  • Medical instrumentation
  • Thermocouple amplifiers
  • Data Sheet, Rev. D, 6/08

    Eb

    EVALUATION BOARDS & DEVELOPMENT KITS

    Ts

    TOOLS, SOFTWARE & SIMULATION MODELS

    • Low offset voltage: 1 μV
    • Input offset drift: 0.005 μV/°C
    • Rail-to-rail input and output swing
    • 5 V/2.7 V single-supply operation
    • High gain: 145 dB typical
    • CMRR: 140 dB typical
    • PSRR: 130 dB typical
    • See Data Sheet for Additional Information
    • Iq per Amplifier: 975µA
    • # OpAmps per Pkg: 1
    • Operating Temp Range: -40 to +125
    • Packages: SOIC,SOP
    • -3dB Bandwidth: 1.5MHz
    • Slew Rate: 400mV/µs
    • Vos: 1µV
    • Ib: 10pA
    • Input Noise (nV/rtHz): 51nV/rtHz
    • Vcc-Vee Supply (V): 2.7 to 6

    Pin Configuration Diagram for AD8571

    Part# Small Signal Bandwidth Slew Rate Vos Ib V Noise Density Amplifiers Per Package Widest Temp Range (°C)
    AD8551 1.5MHz 400mV/µs 1µV 10pA 42nV/rtHz 1 -40 to +125
    AD8571 1.5MHz 400mV/µs 1µV 10pA 51nV/rtHz 1 -40 to +125
    AD8572 1.5MHz 400mV/µs 1µV 10pA 51nV/rtHz 2 -40 to +125
    AD8552 1.5MHz 400mV/µs 1µV 10pA 42nV/rtHz 2 -40 to +125
    AD8628 2.5MHz 1V/µs 1µV 30pA 22nV/rtHz 1 -40 to +125
    AD8661 4MHz 3.5V/µs 30µV 300fA 12nV/rtHz 1 -40 to +125
    AD8641 3.5MHz 3V/µs 50µV 250fA 27.5nV/rtHz 1 -40 to +125
    ADA4000-1 5MHz 20V/µs 200µV 5pA 16nV/rtHz 1 -40 to +125
    AD8605 10MHz 5V/µs 20µV 200fA 6.5nV/rtHz 1 -40 to +125
    AD8665 4MHz 3.5V/µs 600µV 200fA 10nV/rtHz 1 -40 to +125
    AD8691 10MHz 5V/µs 400µV 200fA 6.5nV/rtHz 1 -40 to +125

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    View PCN
    This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.