AD8500: Micropower Precision CMOS Operational Amplifier
The AD8500 is a low power, precision CMOS op amp featuring a maximum supply current of 1 μA. The AD8500 has a maximum offset voltage of 1 mV and a typical input bias current of 1 pA, and it operates ...More
AD8500: Micropower Precision CMOS Operational Amplifier
Product Description
The AD8500 is a low power, precision CMOS op amp featuring a maximum supply current of 1 μA. The AD8500 has a maximum offset voltage of 1 mV and a typical input bias current of 1 pA, and it operates rail-to-rail on both the input and output. The AD8500 can operate from a single-supply voltage of +1.8 V to +5.5 V or a dual-supply voltage of ±0.9 V to ±2.75 V.
With its low power consumption, low input bias current, and rail-to-rail input and output, the AD8500 is ideally suited for a variety of battery-powered portable applications. Potential applications include ECGs, pulse monitors, glucose meters, smoke and fire detectors, vibration monitors, and backup battery sensors.
The ability to swing rail-to-rail at both the input and output helps maximize dynamic range and signal-to-noise ratio in systems that operate at very low voltages. The low offset voltage allows the AD8500 to be used in systems with high gain without having excessively large output offset errors, and it provides high accuracy without the need for system calibration.
The AD8500 is fully specified over the industrial temperature range (−40°C to +85°C) and is operational over the extended industrial temperature range (−40°C to +125°C). It is available in a 5-lead, SC70 surface-mount package.
Applications
- Data Sheet Rev B, 02/2009 (pdf 945kB)
- (About Data Sheets)
Features
- Supply Current: 1 μA Maximum
- Offset Voltage: 1 mV Maximum
- Single-supply or Dual-supply Operation
- Rail-to-rail Input and Output
- No Phase Reversal
- Unity Gain Stable
Diagrams
- Enlarge
- Symbols and Footprints
Pin Configuration Diagram for AD8500
Micropower Precision CMOS Operational Amplifier
Pin Configuration Diagram for AD8500
| Part# | Small Signal Bandwidth | Slew Rate | Vos | Ib | V Noise Density | Amplifiers Per Package | Widest Temp Range (°C) |
|---|---|---|---|---|---|---|---|
| AD8500 | 7KHz | 4mV/µs | 235µV | 1pA | 190nV/rtHz | 1 | -40 to +125 |
| AD8603 | 400KHz | 100mV/µs | 12µV | 200fA | 22nV/rtHz | 1 | -40 to +125 |
| AD8663 | 540KHz | 300mV/µs | 30µV | 300fA | 21nV/rtHz | 1 | -40 to +125 |
| AD8638 | 1.5MHz | 2V/µs | 3µV | 1pA | 59nV/rtHz | 1 | -40 to +125 |
| AD8641 | 3.5MHz | 3V/µs | 50µV | 250fA | 27.5nV/rtHz | 1 | -40 to +125 |
| AD8661 | 4MHz | 3.5V/µs | 30µV | 300fA | 12nV/rtHz | 1 | -40 to +125 |
| AD8605 | 10MHz | 5V/µs | 20µV | 200fA | 6.5nV/rtHz | 1 | -40 to +125 |
| AD8615 | 23MHz | 12V/µs | 80µV | 200fA | 7nV/rtHz | 1 | -40 to +125 |
| AD8651 | 50MHz | 41V/µs | 100µV | 1pA | 4.5nV/rtHz | 1 | -40 to +125 |
| OP193 | 35KHz | 15mV/µs | 150µV | 20nA | 65nV/rtHz | 1 | -40 to +125 |
| AD8607 | 400KHz | 100mV/µs | 12µV | 200fA | 22nV/rtHz | 2 | -40 to +125 |
AD8500 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD8500AKSZ-R2 | Prodn | 5 ld SC70 | 5 | Ind | $1.02 | - |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD8500AKSZ-REEL | Prodn | 5 ld SC70 | 5 | Ind | $0.71 | - |
Y
Material Declaration |
Contact ADI | Contact ADI |
| AD8500AKSZ-REEL7 | Prodn | 5 ld SC70 | 5 | Ind | $0.71 | 07/10/2009 |
Y
Material Declaration |
Add To Cart | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close