content here.
content here.

AD8027:  Low Distortion, High Speed Rail-to-Rail Input/Output Amplifier

The AD8027 is a high speed amplifier with rail-to-rail input and output that operates on low supply voltages and is optimized for high performance and wide dynamic signal range. The AD8027 has low noise (4.3 nV/ÖHz, 1.6 pA/ÖHz) and low distortion (120 dBc @ 1 MHz). In applications that use a fraction of, or the entire input dynamic range ...More

AD8027:  Low Distortion, High Speed Rail-to-Rail Input/Output Amplifier

Product Description

The AD8027 is a high speed amplifier with rail-to-rail input and output that operates on low supply voltages and is optimized for high performance and wide dynamic signal range. The AD8027 has low noise (4.3 nV/ÖHz, 1.6 pA/ÖHz) and low distortion (120 dBc @ 1 MHz). In applications that use a fraction of, or the entire input dynamic range and require low distortion, the AD8027 is an ideal choice.

Many rail-to-rail input amplifiers have an input stage that switches from one differential pair to another as the input signal crosses a threshold voltage, which causes distortion. The AD8027 has a unique feature that allows the user to select the input crossover threshold voltage through the SELECT pin. This feature controls the voltage at which the complementary transistor input pairs switch. The AD8027 also has intrinsically low crossover distortion.

The AD8027 is available in SOIC-8 and SOT23-6 packages. It is rated to work over the industrial temperature range of -40°C to +125°C.

Protected by U.S. Patents No. 6,486,737 B1, No. 6,518,842 B1

  • High speed
    190 MHz, -3 dB bandwidth (G = +1)
    100 V/µs slew rate
  • Low distortion
    120 dBc @ 1 MHz SFDR
    80 dBc @ 5 MHz SFDR
  • Selectable input crossover threshold
  • Low noise: 4.3 nV/√Hz; 1.6 pA/√Hz
  • Low offset voltage: 900 µV max
  • Low power: 6.5 mA/amplifier supply current
  • Power-down mode
  • No phase reversal
  • Wide supply range: 2.7 V to 12 V
  • Small packaging: SOIC-8, SOT23-6
  • Iq per Amplifier: 8.5mA
  • # OpAmps per Pkg: 1
  • Operating Temp Range: -40 to +125
  • Packages: SOIC,SOT
  • -3dB Bandwidth: 190MHz
  • Slew Rate: 100V/µs
  • Vos: 200µV
  • Ib: 3.8µA
  • Input Noise (nV/rtHz): 4.3nV/rtHz
  • Vcc-Vee Supply (V): 2.7 to 12

Pin Configuration Diagram for AD8027

Part# Small Signal Bandwidth Slew Rate Vos Ib V Noise Density Amplifiers Per Package Widest Temp Range (°C)
AD8027 190MHz 100V/µs 200µV 3.8µA 4.3nV/rtHz 1 -40 to +125
AD8099 500MHz 1.6KV/µs 200µV 3µA 950pV/rtHz 1 -40 to +125
ADA4899-1 600MHz 310V/µs 35µV 100nA 1nV/rtHz 1 -40 to +125
AD829 120MHz 230V/µs 200µV 3.3µA 1.7nV/rtHz 1 -55 to +125
AD8045 1GHz 1.35KV/µs 200µV 2µA 3nV/rtHz 1 -40 to +125
ADA4841-1 80MHz 13V/µs 40µV 3µA 2.1nV/rtHz 1 -40 to +125
AD8655 28MHz 11V/µs 50µV 10pA 4nV/rtHz 1 -40 to +125
AD8671 10MHz 4V/µs 20µV 3nA 2.8nV/rtHz 1 -40 to +125
AD8675 10MHz 2.5V/µs 10µV 500pA 2.8nV/rtHz 1 -40 to +125
OP184 4.25MHz 4V/µs 175µV 80nA 3.9nV/rtHz 1 -40 to +125
AD811 140MHz 2.5KV/µs 500µV 2µA 1.9nV/rtHz 1 -55 to +125

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.