content here.
content here.

AD8011:  300 MHz, 1 mA Current Feedback Amplifier

The AD8011 is a very low power, high speed amplifier designed to operate on +5 V or ±5 V supplies. With wide bandwidth, low distortion and low power, this device is ideal as a general purpose amplifier. It also can be used to replace high speed amplifiers consuming more power. The AD8011 is a current feed-back amplifier and features gain flatness of 0.1 dB to 25 MHz while offering ...More

AD8011:  300 MHz, 1 mA Current Feedback Amplifier

Product Description

The AD8011 is a very low power, high speed amplifier designed to operate on +5 V or ±5 V supplies. With wide bandwidth, low distortion and low power, this device is ideal as a general purpose amplifier. It also can be used to replace high speed amplifiers consuming more power. The AD8011 is a current feed-back amplifier and features gain flatness of 0.1 dB to 25 MHz while offering differential gain and phase error of 0.02% and 0.06° on a single 5 V supply. This makes the AD8011 ideal for professional video electronics such as cameras, video switchers or any high speed portable equipment. Additionally, the AD8011's low distortion and fast settling make it ideal for buffering high speed 8-, 10-, 12-bit A-to-D converters.

The AD8011 offers very low power of 1 mA max and can run on single 5 V to 12 V supplies. All this is offered in a small 8-pin PDIP or 8-pin SOIC package. These features fit well with portable and battery powered applications where size and power are critical.

The AD8011 is available in the industrial temperature range of -40°C to +85°C.

An evaluation board is available for this product and may be ordered using the following product number: AD8011-EB. Schematic and layout for this evaluation board is contained in the product datasheet.

St

TRAINING, TUTORIALS & SEMINARS

Eb

EVALUATION BOARDS & DEVELOPMENT KITS

Ts

TOOLS, SOFTWARE & SIMULATION MODELS

  • Easy to Use
    Low Power
    1 mA Power Supply Current (5 mW on 5 Vs)
  • High Speed and Fast Settling on 5 V
    300 MHz, -3 dB Bandwidth (G = +1)
    180 MHz, -3 dB Bandwidth (G = +2)
    2000 V/µs Slew Rate
    29 ns Settling Time to 0.1%
  • Single Supply Operation
    Fully Specified for 5 V Supply
  • Good Video Specifications
    (RL = 1 kΩ, G = +2)
    Gain Flatness 0.1 dB to 25 MHz
    0.02% Differential Gain Error
    0.06° Differential Phase Error
  • Low Distortion
    -70 dBc Worst Harmonic @ 5 MHz
    -62 dBc Worst Harmonic @ 20 MHz
  • Iq per Amplifier: 1.3mA
  • # OpAmps per Pkg: 1
  • Operating Temp Range: -40 to +85
  • Packages: DIP,SOIC
  • -3dB Bandwidth: 400MHz
  • Slew Rate: 3.5kV/µs
  • Vos: 2mV
  • Ib: 5µA
  • Input Noise (nV/rtHz): 2nV/rtHz
  • Vcc-Vee Supply (V): 3 to 12

Pin Configuration Diagram for AD8011

Part# Small Signal Bandwidth Slew Rate Vos Ib V Noise Density Amplifiers Per Package Widest Temp Range (°C)
AD8011 400MHz 3.5KV/µs 2mV 5µA 2nV/rtHz 1 -40 to +85
AD8000 1.58GHz 4.1KV/µs 1mV 5µA 1.6nV/rtHz 1 -40 to +125
AD8014 400MHz 4KV/µs 2mV 5µA 3.5nV/rtHz 1 -40 to +85
AD8009 1GHz 5.5KV/µs 2mV 50µA 1.9nV/rtHz 1 -40 to +85
AD8001 880MHz 1KV/µs 2mV 3µA 2nV/rtHz 1 -40 to +85
AD797 8MHz 20V/µs 25µV 250nA 900pV/rtHz 1 -40 to +85
AD8099 500MHz 1.6KV/µs 200µV 3µA 950pV/rtHz 1 -40 to +125
ADA4899-1 600MHz 310V/µs 35µV 100nA 1nV/rtHz 1 -40 to +125
AD811 140MHz 2.5KV/µs 500µV 2µA 1.9nV/rtHz 1 -55 to +125
AD8003 1.65GHz 3.8KV/µs 700µV 7µA 1.8nV/rtHz 3 -40 to +85
AD829 120MHz 230V/µs 200µV 3.3µA 1.7nV/rtHz 1 -55 to +125

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.