content here.
content here.

AD8009:  1 GHz, 5,500 V/µs Low Distortion Amplifier

The AD8009 is an ultrahigh speed current feedback amplifier with a phenomenal 5,500 V/µs slew rate that results in a rise time of 545 ps, making it ideal as a pulse amplifier.

The high slew rate reduces the effect of slew rate limiting and results in the large signal bandwidth of 440 MHz required for high resolution video graphic systems. Signal quality is maintained over a wide bandwidth ...More

AD8009:  1 GHz, 5,500 V/µs Low Distortion Amplifier

Product Description

The AD8009 is an ultrahigh speed current feedback amplifier with a phenomenal 5,500 V/µs slew rate that results in a rise time of 545 ps, making it ideal as a pulse amplifier.

The high slew rate reduces the effect of slew rate limiting and results in the large signal bandwidth of 440 MHz required for high resolution video graphic systems. Signal quality is maintained over a wide bandwidth with worst case distortion of -40 dBc @ 250 MHz (G = +10, 1 V p-p). For applications with multitone signals such as IF signal chains, the third order Intercept (3IP) of 12 dBm is achieved at the same frequency. This distortion performance coupled with the current feedback architecture make the AD8009 a flexible component for a gain stage amplifier in IF/RF signal chains.

The AD8009 is capable of delivering over 175 mA of load current and will drive four back terminated video loads while maintaining low differential gain and phase error of 0.02% & 0.04° respectively. The high drive capability is also reflected in the ability to deliver 10 dBm of output power @ 70 MHz with -38 dBc SFDR.

The AD8009 is available in a small SOIC package and will operate over the industrial temperature range -40° C to +85° C. The AD8009 is also available in an SOT-23-5 and will operate over the commercial temperature range of 0°C to 70°C.

An evaluation board is available for this product and may be ordered using the following product number: AD8009-EB.

St

TRAINING, TUTORIALS & SEMINARS

Eb

EVALUATION BOARDS & DEVELOPMENT KITS

Ts

TOOLS, SOFTWARE & SIMULATION MODELS

  • Ultrahigh Speed
    5,500 V/µs Slew Rate, 4 V Step, G = +2
    545 ps Rise Time, 2 V Step, G = +2
    Large Signal Bandwidth
    440 MHz, G = +2
    320 MHz, G = +10
    Small Signal Bandwidth (-3 dB)
    1 GHz, G = +1
    700 MHz, G = +2
  • Settling Time 10 ns to 0.1%, 2 V Step,
    G = +2
  • High Output Drive
    175 mA Output Load Drive
    10 dBm with -38 dBc SFDR @ 70 MHz,
    G = +10
  • Low Distortion over Wide Bandwidth
    SFDR
    -66 dBc @ 20 MHz, Second Harmonic
    -75 dBc @ 20 MHz, Third Harmonic
    Third Order Intercept (3IP)
    26 dBm @ 70 MHz, G = +10
  • Good Video Specifications
    Gain Flatness 0.1 dB to 75 MHz
    0.01% Differential Gain Error,
    RL = 150 Ω
    0.01° Differential Phase Error,
    RL = 150 Ω
  • Supply Operation
    +5 V to ±5 V Voltage Supply
    14 mA (Typ) Supply Current
  • Iq per Amplifier: 16mA
  • # OpAmps per Pkg: 1
  • Operating Temp Range: -40 to +85
  • Packages: SOIC,SOT
  • -3dB Bandwidth: 1GHz
  • Slew Rate: 5.5kV/µs
  • Vos: 2mV
  • Ib: 50µA
  • Input Noise (nV/rtHz): 1.9nV/rtHz
  • Vcc-Vee Supply (V): 5 to 12

Pin Configuration Diagram for AD8009

Part# Small Signal Bandwidth Slew Rate Vos Ib V Noise Density Amplifiers Per Package Widest Temp Range (°C)
AD8009 1GHz 5.5KV/µs 2mV 50µA 1.9nV/rtHz 1 -40 to +85
AD797 8MHz 20V/µs 25µV 250nA 900pV/rtHz 1 -40 to +85