content here.
content here.

OP27:  Low Noise, Precision Operational Amplifier

The OP-27 precision operational amplifier combines the low offset and drift of the OP-07 with both high speed and low noise. Offsets down to 25µV and drift of 0.6µV/°C maximum make the OP-27 ideal for precision instrumentation applications. Exceptionally low noise, en=3.5nV/(root)Hz, at 10 Hz, a low 1/f noise corner frequency of 2.7Hz, and high gain (1.8 million), allow accurate ...More

OP27:  Low Noise, Precision Operational Amplifier

Product Description

The OP-27 precision operational amplifier combines the low offset and drift of the OP-07 with both high speed and low noise. Offsets down to 25µV and drift of 0.6µV/°C maximum make the OP-27 ideal for precision instrumentation applications. Exceptionally low noise, en=3.5nV/(root)Hz, at 10 Hz, a low 1/f noise corner frequency of 2.7Hz, and high gain (1.8 million), allow accurate high-gain amplification of low-level signals. A gain-bandwidth product of 8MHz and a 2.8V/µsec slew rate provides excellent dynamic accuracy in high-speed data-acquisition systems.

A low input bias current of ±10nA is achieved by use of a bias-current-cancellation circuit. Over the military temperature range, this circuit typically holds IB and IOS to ±20nA and 15nA respectively.

The output stage has good load driving capability. A guaranteed swing of ±10V into 600 Ohms and low output distortion make the OP-27 an excellent choice for proffessional audio applications.

PSRR and CMRR exceed 120dB. These characteristics, coupled with long-term drift of 0.2µV/month, allow the circuit designer to achieve performance levels previously attained only by discrete designs.

  • Low Noise: 80 nV p-p (0.1 Hz to 10 Hz),
    3 nV/vHz
  • Low Drift: 0.2 µV/°C
  • High Speed: 2.8 V/µs Slew Rate, 8 MHz Gain Bandwidth
  • Low VOS: 10 µV
  • Excellent CMRR: 126 dB at VCM of ±11 V
  • High Open-Loop Gain: 1.8 Million
  • Fits 725, OP07, 5534A Sockets
  • Available in Die Form
  • -3dB Bandwidth: 8MHz
  • Slew Rate: 2.8V/µs
  • Vos: 30µV
  • Ib: 15nA
  • Input Noise (nV/rtHz): 3.2nV/rtHz
  • Vcc-Vee Supply (V): 8 to 44
  • Iq per Amplifier: 5.7mA
  • # OpAmps per Pkg: 1
  • Operating Temp Range: -55 to +125
  • Packages: DIP,SOIC,TO-X

Pin Configuration Diagram for OP27

Part# Small Signal Bandwidth Slew Rate Vos Ib V Noise Density Amplifiers Per Package Widest Temp Range (°C)
OP27 8MHz 2.8V/µs 30µV 15nA 3.2nV/rtHz 1 -55 to +125
AD8671 10MHz 4V/µs 20µV 3nA 2.8nV/rtHz 1 -40 to +125
OP37 12MHz 17V/µs 30µV 15nA 3.2nV/rtHz 1 -40 to +85
OP42 10MHz 50V/µs 1.5mV 130pA 12nV/rtHz 1 -55 to +125
AD8672 10MHz 4V/µs 20µV 3nA 2.8nV/rtHz 2 -40 to +125
AD8605 10MHz 5V/µs 20µV 200fA 6.5nV/rtHz 1 -40 to +125
AD8661 4MHz 3.5V/µs 30µV 300fA 12nV/rtHz 1 -40 to +125
AD810 80MHz 1KV/µs 1.5mV 2µA 2.9nV/rtHz 1 -55 to +125
AD829 120MHz 230V/µs 200µV 3.3µA 1.7nV/rtHz 1 -55 to +125
AD811 140MHz 2.5KV/µs 500µV 2µA 1.9nV/rtHz 1 -55 to +125
AD8675 10MHz 2.5V/µs 10µV 500pA 2.8nV/rtHz 1 -40 to +125

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.