ADL5513:  1 MHz to 4 GHz, 80 dB Logarithmic Detector/Controller

The ADL5513 is a demodulating logarithmic amplifier, capable of accurately converting an RF input signal to a corresponding decibel-scaled output. It employs the progressive compression technique over ...More

ADL5513:  1 MHz to 4 GHz, 80 dB Logarithmic Detector/Controller

Product Description

The ADL5513 is a demodulating logarithmic amplifier, capable of accurately converting an RF input signal to a corresponding decibel-scaled output. It employs the progressive compression technique over a cascaded amplifier chain, each stage of which is equipped with a detector cell. The device can be used in either measurement or controller modes. The ADL5513 maintains accurate log conformance for signals up to 4 GHz. The input dynamic range is typically 80 dB (referred to 50 Ω) with error less than ±3 dB and 74 dB with error less than ±1 dB. That dynamic range is held nearly constant over the entire 4 GHz frequency range. The ADL5513 has a 20 ns response time that enables RF burst detection to a pulse rate of beyond 50 MHz. The device provides unprecedented logarithmic intercept stability vs. ambient temperature conditions. A supply voltage of 2.7 V to 5.5 V is required to power the device. Current consumption is 31 mA, and it decreases to 200 μA when the device is disabled.

The ADL5513 can be configured to provide a control voltage to a power amplifier or a measurement output from the VOUT pin. Because the output can be used for controller applications, special attention has been paid to minimize wideband noise. In this mode, the setpoint control voltage is applied to the VSET pin. The feedback loop through an RF amplifier is closed via VOUT, the output of which regulates the amplifier output to a magnitude corresponding to VSET. The ADL5513 provides 0 V to (VPOS − 0.1 V) output capability at the VOUT pin, suitable for controller applications. As a measurement device, VOUT is externally connected to VSET to produce an output voltage, VOUT, that increases linear-in-dB with RF input signal amplitude.

The logarithmic slope is 21 mV/dB, determined by the VSET interface. The intercept is -88 dBm (referred to 50 Ω, continuous wave input, 900 MHz) using the INHI input. These parameters are very stable against supply and temperature variations.

The ADL5513 is fabricated on a SiGe bipolar IC process and is available in a 3 mm × 3 mm, 16-lead LFCSP package for the −40°C to +125°C operating temperature range. A fully populated evaluation board is available.

Applications

  • RF transmitter power amplifier linearization and gain/power control
  • Power monitoring in radio link transmitters
  • RSSI measurement in base stations, WLAN, WiMAX, RADAR
  • Data Sheet, Rev 0, 10/2008

    Features

    • Wide bandwidth: 1 MHz to 4 GHz
    • 80 dB dynamic range (±3 dB)
    • Constant dynamic range over frequency
    • Stability over −40°C to +85°C temperature range: ±0.5 dB
    • Operating temperature range: −40°C to +125°C
    • Sensitivity: −70 dBm
    • Low noise measurement/controller output (VOUT)
    • Pulse response time: 21 ns/20 ns (fall/rise)
    • Single supply operation: 2.7 V to 5.5 V @ 31 mA
    • Power-down feature: 1 mW @ 5 V
    • Small footprint LFCSP
    • Fabricated using high speed SiGe process

    Diagrams

    Functional Block Diagram for ADL5513
    Functional Block Diagram for ADL5513

    Specifications

    RF Frequency (MHz) 1 to 4000
    Dynamic Range (dB) 80dB
    Temp Stability (dB) ±0.5dB
    Response Time (ns typ) 20ns
    Voltage Supply (V) 2.7 to 5.5
    Supply Current 31mA
    Package 16-Lead CSP

    Explore Other Products

    Part# Product Description RF Frequency (MHz) Dynamic Range (dB) Temp Stability (dB) Response Time (ns typ) Voltage Supply (V) Supply Current Package Price* (1000-4999)
    AD606 Limiter Output - 80 - 400 4.5 to 5.5 13 16-Lead DIP, 16-Lead SOIC $22.00
    AD640 Military Specified Part Available - 50 ±1 10 +/- 4.5 to +/- 7.5 44 20-Lead DIP, 20-Lead LCC, 20-Lead PLCC $36.48
    AD641 Military Specified Part Available - 44 ±1 10 +/- 4.5 to +/- 7.5 44 20-Lead DIP, 20-Lead LCC, 20-Lead PLCC $32.82
    AD8302 Dual-Channel Gain and Phase Outputs 2,700 60 ±1 60 2.7 to 5.5 19 14-Lead TSSOP $12.14
    AD8306 Military Specified Part Available 5 to 400 100 ±1 73 2.7 to 5.5 16 16-Lead SOP $14.67
    AD8307 High Dynamic Range dc to 500 92 ±1 400 2.7 to 5.5 8 8-Lead SOIC/DIP $6.07
    AD8309 Limiter Output 5 to 500 100 ±1 67 2.7 to 5.5 16 16-Lead TSSOP $7.84
    AD8310 High Dynamic Range dc to 440 100 ±1 15 2.7 to 5.5 8 8-Lead SOIC $4.00
    AD8311 Low Power for Battery Operation 100 to 2500 50 ±0.5 150 2.7 to 5.5 8.5 WLCSP $1.27
    AD8312 Low Power for Battery Operation 50 to 3500 45 ±0.5 70 2.7 to 5.5 4.2 WLCSP $1.27
    AD8313 Industry Standard 100 to 2500 70 ±1.25 40 2.7 to 5.5 14 8-Lead uSOIC $7.99
    AD8314 Industry Standard 100 to 2700 45 ±1 70 2.7 to 5.5 4.5 8-Lead uSOIC/CSP $1.10
    AD8315 Low Power for Battery Operation 100 to 2500 50 ±1 150 2.7 to 5.5 8.5 8-Lead uSOIC $4.00
    AD8317 Available in Die 1 to 10000 55 ±0.5 6 3 to 5.5 20 8-Lead CSP $3.98
    AD8318 Integrated Temp Sensor 1 to 8000 70 ±0.5 10 4.5 to 5.5 68 16-Lead CSP $5.05
    AD8319 Pin-compatible with AD8317 1 to 10000 45 ±0.5 6 3 to 5.5 22 8-Lead CSP $1.77
    ADL5513 125°C Operation, Broadband 1 to 4000 80 ±0.5 20 2.7 to 5.5 31 16-Lead CSP $5.56
    ADL5519 Dual-Channel AD8317 1 kHz to 10000 62 ±0.5 6 3 to 5.5 56 32-Lead LFCSP $5.04

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    View Sales and Distribution Offices