ADA4077-2: available as an upgrade to the OP07D as a dual channel version in two grades offering lower offset and drift, higher bandwidth and slew rate with lower input bias current.
| Title | Content Type | File Type |
|---|---|---|
| OP07D: 150 µV Maximum Offset Voltage Op Amp Data Sheet (Rev A, 02/2011) (pdf, 332 kB) | Data Sheets | |
| CN-0061: DC-Coupled, Single-Ended-to-Differential Conversion Using the AD8138 Low Distortion Differential ADC Driver and AD7357 Dual, 4.2 MSPS, 14-Bit SAR ADC (pdf, 96 kB) | Circuit Note | |
| CN-0042: Driving the AD7366/AD7367 Bipolar SAR ADC in Low-Distortion DC-Coupled (pdf, 130 kB) | Circuit Note | |
|
Amplifier pricing where you want it,
(pdf, 1037 kB)
... performance where you need it. |
Overview | |
| RAQs index | Rarely Asked Questions | HTML |
| What do I do with the "null pins" on the amplifier if I don't plan to use them? | FAQs/RAQs | HTML |
| Glossary of EE Terms | Glossary | HTML |
Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.
Sample & Buy| Model | Package | Pins | Temp. Range |
Packing, Qty |
Price*(100-499) | Price*1000 pcs | RoHS | View PCN/ PDN | Check Inventory/ Purchase/Sample |
|---|
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.