Add to Signal Chain Designer

ADA4817-1:  Low Noise, 1 GHz FastFET Op Amps

Product Details

The ADA4817-1 (single) and ADA4817-2 (dual) FastFET™ amplifiers are unity-gain stable, ultrahigh speed voltage feedback amplifiers with FET inputs. These amplifiers are developed in the Analog Devices, Inc., proprietary eXtra Fast Complementary Bipolar (XFCB) process, which allows the amplifiers to achieve ultralow noise (4 nV/√Hz; 2.5 fA/√Hz) as well as very high input impedances.

With 1.5 pF of input capacitance, low noise (4 nV/√Hz), low offset voltage (2 mV maximum), and 1050 MHz −3 dB bandwidth, the ADA4817-1/ADA4871-2 are ideal for data acquisition front ends as well as wideband transimpedance applications, such as photodiode preamps.

With a wide supply voltage range from 5 V to 10 V, the ability to operate on either single or dual supplies, the ADA4817-1/ ADA4817-2 are designed to work in a variety of applications including active filtering and ADC driving.

The ADA4817-1 is available in a 3 mm × 3 mm 8-lead LFCSP and the 8 Lead SOIC package. ADA4817-2 is available in a 4 mm × 4 mm 16-lead LFSCP. Both packages feature a low distortion pinout, which improves second harmonic distortion and simplifies the layout of the circuit board. In addition, both packages feature an exposed paddle that provides a low thermal resistance path to the printed circuit board (PCB). This enables more efficient heat transfer and increases reliability. Both products are rated to work over the extended industrial temperature range (−40°C to +105°C).

Applications

  • Photodiode amplifiers
  • Data acquisition front ends
  • Instrumentation
  • Filters
  • ADC drivers
  • CCD output buffers

FEATURES and BENEFITS

  • High speed
    −3 dB bandwidth (G=1, RL=100Ω): 1050 MHz
    Slew rate: 870 V/μs
    0.1% settling time: 9 ns
  • Low input bias current: 2 pA
  • Low input capacitance
    Common-mode capacitance: 1.3 pF
    Differential-mode capacitance: 0.1 pF
  • Low noise
    4 nV/√Hz @ 100 kHz
    2.5 fA/√Hz @ 100 kHz
  • Low distortion
    −90 dBc @ 10 MHz (G=1, RL=1 kΩ)
  • Offset voltage: 2 mV maximum
  • High output current: 40 mA
  • Supply current per amplifier: 19 mA
  • Power-down supply current per amp: 1.5 mA

Pin Configuration Diagram for ADA4817-1

Additional Information

For additional ADI Healthcare Products and related information, please visit www.analog.com/healthcare.

Documentation

Title Content Type File Type
ADA4817-1/ADA4817-2: Low Noise, 1 GHz FastFET Op Amps Data Sheet (Rev B, 05/2013) (pdf, 566 kB) Data Sheets PDF
AN-0993: Active Filter Evaluation Board for Analog Devices, Inc., - Low Distortion Pinout Op Amps  (pdf, 107 kB) Application Notes PDF
AN-581: Biasing and Decoupling Op Amps in Single Supply Applications  (pdf, 166 kB) Application Notes PDF
AN-402: Replacing Output Clamping Op Amps with Input Clamping Amps  (pdf, 55 kB)
So far most clamping amplifiers have relied upon an output clamping architecture and are called output clamp amps (OCAs). A new architecture called an input clamp amp (ICA) offers superior clamping accuracy and lower distortion.
Application Notes PDF
AN-417: Fast Rail-to-Rail Operational Amplifiers Ease Design Constraints in Low Voltage High Speed Systems  (pdf, 228 kB)
Movement towards lower power supply voltages is driven by the demand that systems consume less and less power coupled with the desire to reduce the number of power supply voltages in the system. The following applications are discussed: Single-Ended and Differential Input ADC Input Circuits, Video Line Driver, Active Filter, HDSL Transceiver, and Transformer Drive Circuits.
Application Notes PDF
MT-060: Choosing Between Voltage Feedback and Current Feedback Op Amps  (pdf, 62 kB) Tutorials PDF
MT-059: Compensating for the Effects of Input Capacitance on VFB and CFB Op Amps Used in Current-to-Voltage Converters  (pdf, 69 kB) Tutorials PDF
MT-058: Effects of Feedback Capacitance on VFB and CFB Op Amps  (pdf, 66 kB) Tutorials PDF
MT-056: High Speed Voltage Feedback Op Amps  (pdf, 109 kB) Tutorials PDF
MT-053: Op Amp Distortion: HD, THD, THD + N, IMD, SFDR, MTPR  (pdf, 104 kB) Tutorials PDF
MT-052: Op Amp Noise Figure: Don't Be Mislead  (pdf, 60 kB) Tutorials PDF
MT-050: Op Amp Total Output Noise Calculations for Second-Order System  (pdf, 38 kB) Tutorials PDF
MT-049: Op Amp Total Output Noise Calculations for Single-Pole System  (pdf, 40 kB) Tutorials PDF
MT-048: Op Amp Noise Relationships: 1/f Noise, RMS Noise, and Equivalent Noise Bandwidth  (pdf, 81 kB) Tutorials PDF
MT-047: Op Amp Noise  (pdf, 72 kB) Tutorials PDF
MT-033: Voltage Feedback Op Amp Gain and Bandwidth  (pdf, 251 kB) Tutorials PDF
MT-032: Ideal Voltage Feedback (VFB) Op Amp  (pdf, 65 kB) Tutorials PDF
A Stress-Free Method for Choosing High-Speed Op Amps
A decision-tree approach to making the critical decision about high-speed op amp selection, including a look at some helpful tools.
Webcasts WEBCAST
UG-083: Evaluation Board User Guide for Single, High Speed Operational Amplifiers
(8-Lead, 3 mm × 3 mm LFCSP with Dedicated Feedback Pin)
 (pdf, 209 kB)
User Guides PDF
UG-084: Evaluation Board for Single, High Speed Operational Amplifiers
(8-Lead, SOIC with Dedicated Feedback Pin and Exposed Paddle)
 (pdf, 243 kB)
User Guides PDF
RAQs index Rarely Asked Questions HTML
I've noticed a new pinout on some of your high-speed op amps. Why the change after all these years? FAQs/RAQs HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
dBm/dBu/dBv Calculator
This calculator converts between standard units of power measurement and signal strength.
Utilities and Conversions HTML
Power Dissipation vs Die Temp
This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data.
Utilities and Conversions HTML
Analog Filter Wizard 2.0
The Analog Filter Wizard™ helps you design a low-pass, high-pass, band-pass or band-stop filter with actual op amps. It then simulates the filter’s performance with these op amps in real time. You can ask the tool to optimize for power, noise, or voltage range, and it will pick op amps and passive components appropriately. Or you can adjust the components manually yourself.
ADIsim Design/Simulation Tools HTML
ADIsimOpAmp™
This tool will help with the selection, evaluation and troubleshooting of voltage feedback Op-Amps. It uses typical data to model the behavior of a selected amplifier. It allows a user to select an amplifier, configure a circuit, apply a signal and evaluate the performance. It is useful for checking an amplifier's spec's such as Bandwidth, Slew Rate, Input/Output Range, Gain Error, Load Current, Stability Issues and DC Errors in a given circuit.
ADIsim Design/Simulation Tools HTML
OpAmp Stability
An applet for demonstrating stability effects in opamp buffers.
Design Calculators HTML
ADA4817 SPICE Macro Model SPICE Models HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADA4817-1 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADA4817-1ACPZ-R2 Status: Production 8 ld LFCSP (3x3mm) 8 Ind Reel, 250 $3.54 - Y  Material Info Notify Me Purchase
ADA4817-1ACPZ-R7 Status: Production 8 ld LFCSP (3x3mm) 8 Ind Reel, 1500 - $2.95 Y  Material Info Notify Me Purchase Sample
ADA4817-1ACPZ-RL Status: Production 8 ld LFCSP (3x3mm) 8 Ind Reel, 5000 - $2.95 Y  Material Info Notify Me Purchase
ADA4817-1ARDZ Status: Production 8 ld SOIC-EP 8 Ind Tube, 98 $3.54 $2.95 Y  Material Info PCN Purchase Sample
ADA4817-1ARDZ-R7 Status: Production 8 ld SOIC-EP 8 Ind Reel, 1000 - $2.95 Y  Material Info PCN Purchase
ADA4817-1ARDZ-RL Status: Production 8 ld SOIC-EP 8 Ind Reel, 2500 - $2.95 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

ADA4817-1 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADA4817-1ACP-EBZ Status: Production 8-Lead LFCSP Bare Evaluation Board $18.25 Yes -
ADA4817-1ACPZ-R7 Status: Production 8-Lead LFCSP - Yes -
ADA4817-1ARD-EBZ Status: Production 8-Lead SOIC Bare Evaluation Board $18.25 Yes -
ADA4817-1ARDZ Status: Production 8-Lead SOIC $4.72 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close