Add to Signal Chain Designer

AD8510:  Low Noise, Low Input Bias Current, Wide Bandwidth JFET, Precision Op Amp

Product Details


The AD8510/AD8512/AD8513 are single-, dual-, and quad-precision JFET amplifiers that feature low offset voltage, input bias current, input voltage noise, and input current noise.

The combination of low offsets, low noise, and very low input bias currents makes these amplifiers especially suitable for high impedance sensor amplification and precise current measurements using shunts. The combination of dc precision, low noise, and fast settling time results in superior accuracy in medical instruments, electronic measurement, and automated test equipment. Unlike many competitive amplifiers, the AD8510/ AD8512/AD8513 maintain their fast settling performance even with substantial capacitive loads. Unlike many older JFET amplifiers, the AD8510/AD8512/AD8513 do not suffer from output phase reversal when input voltages exceed the maximum common-mode voltage range.

Fast slew rate and great stability with capacitive loads make the AD8510/AD8512/AD8513 a perfect fit for high performance filters. Low input bias currents, low offset, and low noise result in a wide dynamic range of photodiode amplifier circuits. Low noise and distortion, high output current, and excellent speed make the AD8510/AD8512/AD8513 great choices for audio applications.

The AD8510/AD8512 are both available in 8-lead narrow SOIC_N and 8-lead MSOP packages. MSOP-packaged parts are only available in tape and reel. The AD8513 is available in 14-lead SOIC_N and TSSOP packages.

The AD8510/AD8512/AD8513 are specified over the −40°C to +125°C extended industrial temperature range.

Applications
  • Instrumentation
  • Multipole filters
  • Precision current measurement
  • Photodiode amplifiers
  • Sensors
  • Audio

FEATURES and BENEFITS

  • Fast settling time: 500 ns to 0.1%
  • Low offset voltage: 400 μV maximum
  • Low TCVOS: 1 μV/°C typical
  • Low input bias current: 25 pA typical at VS = ±15 V
  • Low noise: 8 nV/√Hz typical at f = 1 kHz
  • Low distortion: 0.0005%
  • No phase reversal
  • Unity gain stable

Pin Configuration Diagram for AD8510

Design Tools,Models,Drivers & Software

Title Content Type File Type
AD8510 SPICE Macro-Model SPICE Models HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Product Recommendations & Reference Designs

Engineered. Tested. Ready to Integrate.
Learn More

SampleSample & Buy

Price, packaging, availability

AD8510 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8510ARMZ Status: Production MICRO SOIC 8 Ind Tube, 50 $1.16 $0.95 Y  Material Info PCN Purchase Sample
AD8510ARMZ-REEL Status: Production 8 ld MSOP 8 Ind Reel, 3000 - $0.95 Y  Material Info PCN Purchase
AD8510ARZ Status: Production 8 ld SOIC 8 Ind Tube, 98 $1.16 $0.95 Y  Material Info PCN Purchase Sample
AD8510ARZ-REEL Status: Production 8 ld SOIC 8 Ind Reel, 2500 - $0.95 Y  Material Info PCN Purchase
AD8510ARZ-REEL7 Status: Production 8 ld SOIC 8 Ind Reel, 1000 - $0.95 Y  Material Info PCN Purchase
AD8510BR-REEL Status: Last Time Buy 8 ld SOIC 8 Ind Reel, 2500 - $2.82 N  Material Info PCN/PDN Purchase
AD8510BRZ Status: Production 8 ld SOIC 8 Ind Tube, 98 $2.47 $2.33 Y  Material Info PCN Purchase
AD8510BRZ-REEL Status: Production 8 ld SOIC 8 Ind Reel, 2500 - $2.33 Y  Material Info PCN Purchase
AD8510BRZ-REEL7 Status: Production 8 ld SOIC 8 Ind Reel, 1000 - $2.33 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

EVAL-OPAMP-1 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-PRAOPAMP-1KSZ Status: Production Single KS-5 lead SC70 Evaluation Board $20.19 Yes -
EVAL-PRAOPAMP-1RJZ Status: Production Single RJ-5 lead SOT23 Evaluation Board $20.19 Yes -
EVAL-PRAOPAMP-1RMZ Status: Production Single RM-8 lead MSOP Evaluation Board $20.19 Yes -
EVAL-PRAOPAMP-1RZ Status: Production Single R-8 lead SOIC Evaluation Board $20.19 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices

沪ICP备09046653号
content here.
content here.

Review this Product

Close