Add to Signal Chain Designer

AD817:  High Speed, Low Power Wide Supply Range Amplifier

Product Details


The AD817 is a low cost, low power, single/dual supply, high speed op amp which is ideally suited for a broad spectrum of signal conditioning and data acquisition applications. This breakthrough product also features high output current drive capability and the ability to drive an unlimited capacitive load while still maintaining excellent signal integrity.

The 50 MHz unity gain bandwidth, 350 V/µs slew rate and settling time of 45 ns (0.1%) make possible the processing of high speed signals common to video and imaging systems. Furthermore, professional video performance is attained by offering differential gain & phase errors of 0.04% & 0.08° @ 3.58 MHz and 0.1 dB flatness to 70 MHz (gain = +1).

The AD817 is fully specified for operation with a single +5 V power supply and with dual supplies from ±5 V to ±15 V. This power supply flexibility, coupled with a very low supply current of 7.5 mA and excellent ac characteristics under all power supply conditions, make the AD817 the ideal choice for many demanding yet power sensitive applications.

In applications such as ADC buffers and line drivers the AD817 simplifies the design task with its unique combination of a 50 mA minimum output current and the ability to drive unlimited capacitive loads.

The AD817 is available in 8-pin plastic mini-DIP and SOIC packages.

FEATURES and BENEFITS

  • Low Cost
  • High Speed 50 MHz Unity Gain Bandwidth
    350 V/µs Slew Rate
    45 ns Settling Time to 0.1% (10 V Step)
  • Excellent Video Performance
    70 MHz 0.1 dB Bandwidth (Gain = +1)
    0.04% & 0.08° Differential Gain &
    Phase Errors @ 3.58 MHz
  • Available in 8-Pin SOIC and 8-Pin
    Plastic Mini-DIP
  • Flexible Power Supply
    Specified for Single (+5 V) and Dual
    (±5 V to ±15 V) Power Supplies
    Low Power: 7.5 mA max Supply
    Current
  • High Output Drive Capability
    Drives Unlimited Capacitive Load
    50 mA Minimum Output Current

Pin Configuration Diagram for AD817

Documentation

Title Content Type File Type
AD817: High Speed, Low Power Wide Supply Range Amplifier Data Sheet  (Rev B, 08/2006) (pdf, 220 kB) Data Sheets PDF
AN-649: Using the Analog Devices Active Filter Design Tool  (pdf, 5301 kB) Application Notes PDF
AN-581: Biasing and Decoupling Op Amps in Single Supply Applications  (pdf, 166 kB) Application Notes PDF
AN-348: Avoiding Passive-Component Pitfalls  (pdf, 931 kB)
The Wrong Passive Component Can Derail Even the Best Op Amp or Data Converter. Here Are Some Basic Traps to Watch For.
Application Notes PDF
AN-358: Noise and Operational Amplifier Circuits  (pdf, 593 kB) Application Notes PDF
AN-356: User's Guide to Applying and Measuring Operational Amplifier Specifications  (pdf, 538 kB) Application Notes PDF
AN-402: Replacing Output Clamping Op Amps with Input Clamping Amps  (pdf, 55 kB)
So far most clamping amplifiers have relied upon an output clamping architecture and are called output clamp amps (OCAs). A new architecture called an input clamp amp (ICA) offers superior clamping accuracy and lower distortion.
Application Notes PDF
AN-417: Fast Rail-to-Rail Operational Amplifiers Ease Design Constraints in Low Voltage High Speed Systems  (pdf, 228 kB)
Movement towards lower power supply voltages is driven by the demand that systems consume less and less power coupled with the desire to reduce the number of power supply voltages in the system. The following applications are discussed: Single-Ended and Differential Input ADC Input Circuits, Video Line Driver, Active Filter, HDSL Transceiver, and Transformer Drive Circuits.
Application Notes PDF
AN-257: Careful Design Tames High Speed Op Amps  (pdf, 611 kB) Application Notes PDF
AN-253: Find Op Amp Noise with Spreadsheet  (pdf, 77 kB) Application Notes PDF
MT-060: Choosing Between Voltage Feedback and Current Feedback Op Amps  (pdf, 62 kB) Tutorials PDF
MT-059: Compensating for the Effects of Input Capacitance on VFB and CFB Op Amps Used in Current-to-Voltage Converters  (pdf, 69 kB) Tutorials PDF
MT-058: Effects of Feedback Capacitance on VFB and CFB Op Amps  (pdf, 66 kB) Tutorials PDF
MT-056: High Speed Voltage Feedback Op Amps  (pdf, 109 kB) Tutorials PDF
MT-053: Op Amp Distortion: HD, THD, THD + N, IMD, SFDR, MTPR  (pdf, 104 kB) Tutorials PDF
MT-052: Op Amp Noise Figure: Don't Be Misled  (pdf, 60 kB) Tutorials PDF
MT-050: Op Amp Total Output Noise Calculations for Second-Order System  (pdf, 38 kB) Tutorials PDF
MT-049: Op Amp Total Output Noise Calculations for Single-Pole System  (pdf, 40 kB) Tutorials PDF
MT-048: Op Amp Noise Relationships: 1/f Noise, RMS Noise, and Equivalent Noise Bandwidth  (pdf, 81 kB) Tutorials PDF
MT-047: Op Amp Noise  (pdf, 72 kB) Tutorials PDF
MT-033: Voltage Feedback Op Amp Gain and Bandwidth  (pdf, 251 kB) Tutorials PDF
MT-032: Ideal Voltage Feedback (VFB) Op Amp  (pdf, 65 kB) Tutorials PDF
A Stress-Free Method for Choosing High-Speed Op Amps
A decision-tree approach to making the critical decision about high-speed op amp selection, including a look at some helpful tools.
Webcasts WEBCAST
UG-101: Evaluation Board User Guide  (pdf, 189 kB) User Guides PDF
Ask The Applications Engineer-25
Op Amps Driving Capacitive Loads

(Analog Dialogue, Vol. 31, No. 2, 1997)
Analog Dialogue HTML
Choosing High-Speed Signal Processing Components for Ultrasound Systems
(Analog Dialogue, Vol. 29, No. 2, 1995)
Analog Dialogue HTML
High Speed Amplifiers Selection Table  (pdf, 77 kB) Product Selection Guide PDF
What do I do with the "null pins" on the amplifier if I don't plan to use them? FAQs/RAQs HTML
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
dBm/dBu/dBv Calculator
This calculator converts between standard units of power measurement and signal strength.
Utilities and Conversions HTML
Power Dissipation vs Die Temp
This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data.
Utilities and Conversions HTML
ADIsimOpAmp™
This tool will help with the selection, evaluation and troubleshooting of voltage feedback Op-Amps. It uses typical data to model the behavior of a selected amplifier. It allows a user to select an amplifier, configure a circuit, apply a signal and evaluate the performance. It is useful for checking an amplifier's spec's such as Bandwidth, Slew Rate, Input/Output Range, Gain Error, Load Current, Stability Issues and DC Errors in a given circuit.
ADIsim Design/Simulation Tools HTML
OpAmp Stability
An applet for demonstrating stability effects in opamp buffers.
Design Calculators HTML
AD817 SPICE Macro-Model SPICE Models HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD817 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD817AN Status: Last Time Buy 8 ld PDIP 8 Ind Tube, 50 $2.28 $1.93 N  Material Info PCN/PDN Purchase
AD817ANZ Status: Production 8 ld PDIP 8 Ind Tube, 50 $2.07 $1.76 Y  Material Info PCN Purchase
AD817AR Status: Production 8 ld SOIC 8 Ind Tube, 98 $2.28 $1.93 N  Material Info Notify Me Purchase
AD817AR-REEL Status: Production 8 ld SOIC 8 Ind Reel, 2500 - $1.93 N  Material Info Notify Me Purchase
AD817AR-REEL7 Status: Production 8 ld SOIC 8 Ind Reel, 750 - $1.93 N  Material Info Notify Me Purchase
AD817ARZ Status: Production 8 ld SOIC 8 Ind Tube, 98 $2.07 $1.76 Y  Material Info Notify Me Purchase
AD817ARZ-REEL Status: Production 8 ld SOIC 8 Ind Reel, 2500 - $1.76 Y  Material Info Notify Me Purchase
AD817ARZ-REEL7 Status: Production 8 ld SOIC 8 Ind Reel, 750 - $1.76 Y  Material Info Notify Me Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

AD817 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD817AR-EBZ Status: Production 8-Lead SOIC Bare Evaluation Board $18.25 Yes -
AD817ARZ Status: Production 8-Lead SOIC $2.90 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices

沪ICP备09046653号
content here.
content here.

Review this Product

Close