AD8009:  1 GHz, 5,500 V/µs Low Distortion Amplifier

Product Status:   Production 

The AD8009 is an ultrahigh speed current feedback amplifier with a phenomenal 5,500 V/µs slew rate that results in a rise time of 545 ps, making it ideal as a pulse amplifier.

The high slew rate reduces the effect of slew rate limiting and results in the large signal bandwidth of 440 MHz required for high resolution video graphic systems. Signal quality is maintained over a wide bandwidth ...More

AD8009:  1 GHz, 5,500 V/µs Low Distortion Amplifier

Product Description

The AD8009 is an ultrahigh speed current feedback amplifier with a phenomenal 5,500 V/µs slew rate that results in a rise time of 545 ps, making it ideal as a pulse amplifier.

The high slew rate reduces the effect of slew rate limiting and results in the large signal bandwidth of 440 MHz required for high resolution video graphic systems. Signal quality is maintained over a wide bandwidth with worst case distortion of -40 dBc @ 250 MHz (G = +10, 1 V p-p). For applications with multitone signals such as IF signal chains, the third order Intercept (3IP) of 12 dBm is achieved at the same frequency. This distortion performance coupled with the current feedback architecture make the AD8009 a flexible component for a gain stage amplifier in IF/RF signal chains.

The AD8009 is capable of delivering over 175 mA of load current and will drive four back terminated video loads while maintaining low differential gain and phase error of 0.02% & 0.04° respectively. The high drive capability is also reflected in the ability to deliver 10 dBm of output power @ 70 MHz with -38 dBc SFDR.

The AD8009 is available in a small SOIC package and will operate over the industrial temperature range -40° C to +85° C. The AD8009 is also available in an SOT-23-5 and will operate over the commercial temperature range of 0°C to 70°C.

An evaluation board is available for this product and may be ordered using the following product number: AD8009-EB.

DATA SHEET

    • Ultrahigh Speed
      5,500 V/µs Slew Rate, 4 V Step, G = +2
      545 ps Rise Time, 2 V Step, G = +2
      Large Signal Bandwidth
      440 MHz, G = +2
      320 MHz, G = +10
      Small Signal Bandwidth (-3 dB)
      1 GHz, G = +1
      700 MHz, G = +2
    • Settling Time 10 ns to 0.1%, 2 V Step,
      G = +2
    • High Output Drive
      175 mA Output Load Drive
      10 dBm with -38 dBc SFDR @ 70 MHz,
      G = +10
    • Low Distortion over Wide Bandwidth
      SFDR
      -66 dBc @ 20 MHz, Second Harmonic
      -75 dBc @ 20 MHz, Third Harmonic
      Third Order Intercept (3IP)
      26 dBm @ 70 MHz, G = +10
    • Good Video Specifications
      Gain Flatness 0.1 dB to 75 MHz
      0.01% Differential Gain Error,
      RL = 150 Ω
      0.01° Differential Phase Error,
      RL = 150 Ω
    • Supply Operation
      +5 V to ±5 V Voltage Supply
      14 mA (Typ) Supply Current

Pin Configuration Diagram for AD8009

To find similar products by filtering on operating parameters, please use the  Interactive Product Selection Table

Budgetary Price & Packaging   |   Samples   |   Check Inventory & Purchase

AD8009 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8009ACHIPS Status: Production CHIPS OR DIE 0 Ind Tray, 340 - - Y  Material Info - Contact ADI
AD8009AR Status: Production 8 ld SOIC 8 Ind Tube, 98 $2.29 $1.94 N  Material Info - Purchase
AD8009AR-REEL Status: Production 8 ld SOIC 8 Ind Reel, 2500 - $1.94 N  Material Info - Purchase
AD8009AR-REEL7 Status: Production 8 ld SOIC 8 Ind Reel, 750 - $1.94 N  Material Info - Purchase
AD8009ARZ Status: Production 8 ld SOIC 8 Ind Tube, 98 $2.08 $1.77 Y  Material Info - Purchase
AD8009ARZ-REEL Status: Production 8 ld SOIC 8 Ind Reel, 2500 - $1.77 Y  Material Info - Purchase
AD8009ARZ-REEL7 Status: Production 8 ld SOIC 8 Ind Reel, 750 $2.08 $1.77 Y  Material Info - Purchase
AD8009JRT-REEL Status: Obsolete 5 ld SOT-23 5 Comm. Reel, 10000 - - N  Material Info PCN Contact ADI
AD8009JRT-REEL7 Status: Obsolete 5 ld SOT-23 5 Comm. Reel, 3000 - - N  Material Info PCN Contact ADI
AD8009JRTZ-R2 Status: Production 5 ld SOT-23 5 Comm. Reel, 250 - $2.49 Y  Material Info - Purchase
AD8009JRTZ-REEL Status: Production 5 ld SOT-23 5 Comm. Reel, 10000 - - Y  Material Info PCN Purchase
AD8009JRTZ-REEL7 Status: Production 5 ld SOT-23 5 Comm. Reel, 3000 - $1.77 Y  Material Info PCN Purchase

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Packing, Qty
Indicates the packing option of the model (Tube, Reel, Tray, etc.) and the standard quantity in that packing option.

Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN/PDN
This is the list of Product Change Notifications (PCN) and Product Discontinuance Notifications (PDN) published on the web for this model. Click on the link to access PCN/PDN information. Online PCNs are available starting in 2009 and online PDNs are available starting in 2010. To obtain older PCNs or PDNs, contact your ADI Sales Rep. For more information on ADI's PCN/PDN process, please visit our PCN/PDN Information page.

Check Inventory/Purchase/Sample
The Purchase button will be displayed if model is available for purchase online at Analog Devices or one of our authorized distributors. Select the purchase button to display inventory availability and online purchase options.
The Sample button will be displayed if a model is available for web samples. If a model is not available for web samples, look for notes on the product page that indicate how to request samples - or Contact ADI

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

AD8009 Evaluation Boards
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8009JRT-EBZ Status: Production 5-Lead SOT-23 Bare Evaluation Board $18.26 Yes -
AD8009JRTZ-REEL7 Status: Production 5-Lead SOT-23 - Yes -
AD8009AR-EBZ Status: Production 8-Lead SOIC Bare Evaluation Board $18.25 Yes -
AD8009ARZ Status: Production 8-Lead SOIC $2.90 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

content here.
content here.