AD8011:  300 MHz, 1 mA Current Feedback Amplifier

The AD8011 is a very low power, high speed amplifier designed to operate on +5 V or ±5 V supplies. With wide bandwidth, low distortion and low power, this device is ideal as a general purpose ...More

AD8011:  300 MHz, 1 mA Current Feedback Amplifier

Product Description

The AD8011 is a very low power, high speed amplifier designed to operate on +5 V or ±5 V supplies. With wide bandwidth, low distortion and low power, this device is ideal as a general purpose amplifier. It also can be used to replace high speed amplifiers consuming more power. The AD8011 is a current feed-back amplifier and features gain flatness of 0.1 dB to 25 MHz while offering differential gain and phase error of 0.02% and 0.06° on a single 5 V supply. This makes the AD8011 ideal for professional video electronics such as cameras, video switchers or any high speed portable equipment. Additionally, the AD8011's low distortion and fast settling make it ideal for buffering high speed 8-, 10-, 12-bit A-to-D converters.

The AD8011 offers very low power of 1 mA max and can run on single 5 V to 12 V supplies. All this is offered in a small 8-pin PDIP or 8-pin SOIC package. These features fit well with portable and battery powered applications where size and power are critical.

The AD8011 is available in the industrial temperature range of -40°C to +85°C.

An evaluation board is available for this product and may be ordered using the following product number: AD8011-EB. Schematic and layout for this evaluation board is contained in the product datasheet.

Features

  • Easy to Use
    Low Power
    1 mA Power Supply Current (5 mW on 5 Vs)
  • High Speed and Fast Settling on 5 V
    300 MHz, -3 dB Bandwidth (G = +1)
    180 MHz, -3 dB Bandwidth (G = +2)
    2000 V/µs Slew Rate
    29 ns Settling Time to 0.1%
  • Single Supply Operation
    Fully Specified for 5 V Supply
  • Good Video Specifications
    (RL = 1 kΩ, G = +2)
    Gain Flatness 0.1 dB to 25 MHz
    0.02% Differential Gain Error
    0.06° Differential Phase Error
  • Low Distortion
    -70 dBc Worst Harmonic @ 5 MHz
    -62 dBc Worst Harmonic @ 20 MHz

Diagrams

AD8011 Diagram
Pin Configuration Diagram for AD8011

Specifications

-3dB Bandwidth 400MHz
Slew Rate 3.5kV/µs
Vos 2mV
Ib 5µA
Input Noise (nV/rtHz) 2nV/rtHz
Vcc-Vee Supply (V) 3 to 12
Iq per Amplifier (max) 1.3mA
# OpAmps per Pkg 1
Operating Temp Range -40 to +85
Packages DIP,SOIC

Explore Other Products

ADA4898-1 - High Voltage, Low Noise, Low Distortion, Unity Gain Stable, High Speed Op Amp

AD8508 - Quad 20 μA Maximum, Rail-to-Rail I/O, Zero Input Crossover Distortion Amplifier

ADA4505-2 - Dual 10 μA, Rail-to-Rail I/O, Zero Input Crossover Distortion Amplifier

ADA4857-2 - Ultralow Distortion, Low Power, Low Noise, High Speed Op Amp

Subscribe to New Products Feed
Part# Small Signal Bandwidth Slew Rate Vos Ib V Noise Density Amplifiers Per Package Widest Temp Range (°C)
AD8011 400MHz 3.5KV/µs 2mV 5µA 2nV/rtHz 1 -40 to +85
AD8014 400MHz 4KV/µs 2mV 5µA 3.5nV/rtHz 1 -40 to +85
AD797 8MHz 20V/µs 25µV 250nA 900pV/rtHz 1 -40 to +85
AD8001 880MHz 1KV/µs 2mV 3µA 2nV/rtHz 1 -40 to +85
AD8099 500MHz 1.6KV/µs 200µV 3µA 950pV/rtHz 1 -40 to +125
AD811 140MHz 2.5KV/µs 500µV 2µA 1.9nV/rtHz 1 -55 to +125
AD8000 1.58GHz 4.1KV/µs 1mV 5µA 1.6nV/rtHz 1 -40 to +125