Products
AD5933
PRODUCTION1 MSPS, 12-Bit Impedance Converter, Network Analyzer
- Part Models
- 3
- 1ku List Price
- Starting From $11.45
Viewing:
Overview
- Chinese data sheet available
- Programmable output peak-to-peak excitation voltage to a maximum frequency of 100 kHz
- Programmable frequency sweep capability with serial I2C interface
- Frequency resolution of 27 bits (<0.1 Hz)
- Impedance measurement range from 1 kΩ to 10 MΩ
- Capable of measuring of 100 Ω to 1 kΩ with additional circuitry
- Internal temperature sensor (±2°C)
- Internal system clock option
- Phase measurement capability
- System accuracy of 0.5%
- 2.7 V to 5.5 V power supply operation
- Temperature range: −40°C to +125°C
- 16-lead SSOP package
- Qualified for automotive applications
The AD5933 is a high precision impedance converter system solution that combines an on-board frequency generator with a 12-bit, 1 MSPS, analog-to-digital converter (ADC). The frequency generator allows an external complex impedance to be excited with a known frequency. The response signal from the impedance is sampled by the on-board ADC and a discrete Fourier transform (DFT) is processed by an on-board DSP engine. The DFT algorithm returns a real (R) and imaginary (I) data-word at each output frequency.
Once calibrated, the magnitude of the impedance and relative phase of the impedance at each frequency point along the sweep is easily calculated. This is done off chip using the real and imaginary register contents, which can be read from the serial I2C interface.
A similar device, also available from Analog Devices, Inc., is the AD5934, a 2.7 V to 5.5 V, 250 kSPS, 12-bit impedance converter, with an internal temperature sensor and is packaged in a 16-lead SSOP
Applications
- Electrochemical analysis
- Bioelectrical impedance analysis
- Impedance spectroscopy
- Complex impedance measurement
- Corrosion monitoring and protection equipment
- Biomedical and automotive sensors
- Proximity sensing
- Nondestructive testing
- Material property analysis
- Fuel/battery cell condition monitoring
Documentation
Data Sheet 1
User Guide 1
Application Note 23
Technical Articles 24
Product Highlight 2
Frequently Asked Question 1
Product Highlight 2
Circuit Note 1
Device Drivers 2
Rarely Asked Question 1
Analog Dialogue 3
Webcast 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD5933WYRSZ-REEL7 | 16-Lead SSOP | ||
| AD5933YRSZ | 16-Lead SSOP | ||
| AD5933YRSZ-REEL7 | 16-Lead SSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 19, 2010 - 10_0002 Halogen Free Material Change for SSOP Products Assembled at Amkor |
||
| AD5933YRSZ | PRODUCTION | |
| AD5933YRSZ-REEL7 | PRODUCTION | |
|
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
| AD5933YRSZ | PRODUCTION | |
| AD5933YRSZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Mbed Support 4
FPGA/HDL 1
Evaluation Software 1
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| AD5941 | RECOMMENDED FOR NEW DESIGNS | High Precision, Impedance & Electrochemical Front End |
| AD5940 | RECOMMENDED FOR NEW DESIGNS | High-Precision, Impedance & Electrochemical Front End |
| ADUCM355 | RECOMMENDED FOR NEW DESIGNS | Precision Analog Microcontroller with Chemical Sensor Interface |
| ADUCM350 | RECOMMENDED FOR NEW DESIGNS | Configurable Impedance Network Analyzer & Potentiostat with Integrated Cortex M3 Core |
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- AD5933
LTspice User Guide - AD5933 Model
AD5933 LTSpice model user guide
Open ToolLTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.