Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

ADF5610

Obsolete

Microwave Wideband Synthesizer with Integrated VCO

Viewing:

Overview

  • RF output frequency range: 57 MHz to 14,600 MHz
  • RFOUT: 7300 MHz to 14,600 MHz
  • PDIV/NDIV: 57 MHz to 14,600 MHz
  • Fractional-N synthesizer and Integer N synthesizer modes
  • 24-bit fractional modulus
  • Exact frequency mode for 0 Hz frequency error
  • Typical PFD spurious: <−105 dBc
  • Integrated rms jitter: <40 fs
  • Normalized inband phase noise floor FOM
    • High current mode: −232 dBc/Hz (integer) and −229 dBc/Hz (fractional)
    • Normal mode: −229 dBc/Hz (integer) and −226 dBc/Hz (fractional)
  • Maintains frequency lock over −40°C to +85°C (lock and leave)
  • Low phase noise VCO
    • −115 dBc/Hz typical at 100 kHz (7.3 GHz)
    • −114 dBc/Hz typical at 100 kHz (10 GHz)
    • −109 dBc/Hz typical at 100 kHz (14.6 GHz)
  • RFOUT power: 5 dBm
  • Programmable divide by 1, 2, 4, 8, 16, 32, 64, or 128 output
  • Programmable output power level
  • Typical power dissipation: 815 mW
  • Programmable low current and power dissipation: <700 mW
  • Fast frequency hopping (autocalibration enabled): <40 μs
  • 48-terminal, 7 mm × 7 mm LGA package: 49 mm2

There is a newer version of this part available

ADF5611 RECOMMENDED FOR NEW DESIGNS

Microwave Wideband Synthesizer with Integrated VCO

ADF5610
Microwave Wideband Synthesizer with Integrated VCO
ADF5610 Functional Block Diagram ADF5610 Pin Configuration
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
Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Comparators 1
LTC6957 Low Phase Noise, Dual Output Buffer/Driver/Logic Converter
Phase-Locked Loop (PLL) Synthesizers 1
HMC1031 LAST TIME BUY 0.1 MHz to 500 MHz Clock Generator with Integer N PLL
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

IBIS Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADF5610

ADF5610 Evaluation Board

Features and Benefits

  • Self contained board, including ADF5610 frequency synthesizer with integrated VCO, single-ended, 50 MHz VCXO, PLL jitter clean up circuit, loop filter (4 kHz), USB interface, and voltage regulators
  • Windows-based software allows control of synthesizer functions from a PC
  • Externally powered by a single 6 V supply

Product Details

The EV-ADF5610SD1Z evaluates the performance of the ADF5610 frequency synthesizer with integrated VCO for phase-locked loops (PLLs). A photograph of the evaluation board is shown in Figure 1. The evaluation board contains the ADF5610 synthesizer with integrated voltage controlled oscillator (VCO), a low noise, single-ended, 50 MHz voltage controlled crystal oscillator (VCXO) reference, the HMC1031 Integer N PLL, a switch, a jumper, a loop filter, a USB interface, and subminiature Version A (SMA) connectors.

For easy programming of the synthesizer, download the Windows®-based software from the ADF5610 page at ftp://ADF5610_ftp:ZagrJ6Fx@ftp.analog.com. The file transfer program (FTP) user name and password are printed on the label inside the lid of the evaluation board box. The user manual and evaluation printed circuit board (PCB) schematic can also be found on the FTP site.

The EV-ADF5610SD1Z evaluation board requires a SDP-S controller board (see Figure 3), which is not included with the kit. The SDP-S allows software programming of the ADF5610 device through a USB interface.

Full specifications for the ADF5610 wideband microwave synthesizer are available in the ADF5610 data sheet, which must be consulted in conjunction with this user guide when working with the evaluation board.

EVAL-ADF5610
ADF5610 Evaluation Board
ADF5610 Evaluation Board ADF5610 Evaluation Board ADF5610 Evaluation Board

Latest Discussions

Recently Viewed