OP467S

PRODUCTION

Aerospace Quad High-Speed Precision Op Amp

Viewing:

Overview

  • High Slew Rate: 170 V/μs
  • Wide Bandwidth: 28 MHz typical
  • Fast Settling Time
  • Low Offset Voltage
  • Unity-Gain Stable
  • Low Voltage Operation: ±5 V to ±15 V
  • Low Supply Current: <10 mA
  • Drives Capacitive Loads
OP467S
Aerospace Quad High-Speed Precision Op Amp
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed