OP270S

PRODUCTION

Aerospace Dual Very Low Noise Precision Op Amp

Viewing:

Overview

  • Very Low Noise
  • Excellent Input Offset Voltage 75 µV Max
  • Low Offset Voltage Drift 1 µV/°C Max
  • Very High Gain 1500 V/mV Min
  • Outstanding CMR 106 dB Min
  • Slew Rate 2.4 V/µs Typ
  • Gain Bandwidth Product 5 MHz Typ
OP270S
Aerospace Dual Very Low Noise Precision Op Amp
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on OP270S yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed