LTC6417

LAST TIME BUY

1.6GHz Low Noise High Linearity Differential Buffer/16-Bit ADC Driver with Fast Clamp

Viewing:

Overview

  • 1.6GHz –3dB Small Signal Bandwidth
  • Low Distortion Driving 50Ω Load, 2.4VP-P Out
    • 100dBc/–69dBc HD2/HD3 at 140MHz
    • 80dBc IM3 and 46dBm OIP3 at 140MHz
    • 100dBc/–66dBc HD2/HD3 at 380MHz
    • 68dBc IM3 and 39dBm OIP3 at 380MHz
  • 1.5nV/√Hz Output Noise
  • Programmable High Speed, Fast Recovery Output Clamping
  • 4.3pA/√Hz Input Current Noise
  • 4.28VP-P Maximum Output Swing on a 50Ω Differential Load
  • DC-Coupled Signal Path
  • Operates on Single 4.75V to 5.25V Supply
  • Power: 615mW on 5V, Can Be Reduced to 370mW, Shutdown Mode 120mW
  • 3mm x 4mm 20-Lead QFN Package

The LTC6417 is a differential unity gain buffer that can drive a 50Ω load with extremely low noise and excellent linearity. It is well suited for driving high speed 14- and 16-bit pipeline ADCs with input signals from DC to beyond 600MHz. Differential input impedance is 18.5kΩ, allowing 1:4 and 1:8 transformers to be used at the input providing additional system gain in 50Ω systems.

With no external biasing or gain setting components and a flow-through pinout, the LTC6417 is very easy to use. It can be DC-coupled and has a common mode output offset of -60mV. The LTC6417 input pins are internally biased to provide an output common mode voltage that is set by the voltage on the VCM pin for AC-coupled applications.

Supply current is typically 123mA and the LTC6417 operates on supply voltages ranging from 4.75V to 5.25V. Power consumption can be reduced to 74mA via the PWRADJ pin. The LTC6417 also has a hardware shutdown feature which reduces current consumption to 24mA.

The LTC6417 features fast, adjustable output voltage clamping to help protect subsequent circuitry. The CLHI pin sets the maximum swing, while a symmetric minimum swing is set up internally. LTC6417 VOR pin will signal overrange when the clamps limit output voltage.

The LTC6417 is packaged in a 20-lead 3mm x 4mm QFN package. Pinout is optimized for placement directly adjacent to Linear Technology’s high speed 14- and 16-bit ADCs.

Applications

  • Differential ADC Driver
  • CCD Buffer
  • Cable Driver
  • 50Ω Buffer

LTC6417
1.6GHz Low Noise High Linearity Differential Buffer/16-Bit ADC Driver with Fast Clamp
LTC6417 Driving an LTC2209 16-Bit ADC at 140MHz IF LTC6417 Driving LTC2209  16-Bit ADC 32K Point FFT,  fIN = 140MHz, –1dBFS, PGA = 0 Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 2
LTC2208 PRODUCTION 16-Bit, 130Msps ADC
LTC2209 PRODUCTION 16-Bit, 160Msps ADC
Phase-Locked Loop (PLL) Synthesizers 1
LTC6946 Obsolete Ultralow Noise and Spurious 0.37GHz to 6.39GHz Integer-N Synthesizer with Integrated VCO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC6417

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1660B

LTC6417 Demo Circuit 1.6GHz differential ADC buffer, drives 50Ω load

Product Details

DC1660B: Demo Board for the LTC6417 1.6GHz Low Noise High Linearity Differential Buffer/16-Bit ADC Driver with Fast Clamp.

eval board
DC1685A

LTC6417 and LTC2209 Combo Board

Product Details

Demonstration circuit 1685A features the LTC6417, a 1.6GHz differential ADC buffer driving the LTC2209, a 16-bit 160Msps ADC. The DC1685B is supplied with a bandpass filter centered at 140MHz between the buffer and ADC. The filter center frequency can be changed to optimize performance at different analog input frequencies. Both single-ended and differential configurations are supported at the inputs. The DC1685A has been developed from the DC1281A, used to characterize LTC2209 family of ADCs.

Use the DC1685A with a DC890 FastDAACS and PScope Software to collect time and frequency data.

DC1660B
LTC6417 Demo Circuit 1.6GHz differential ADC buffer, drives 50Ω load
DC1660B - Schematic
DC1685A
LTC6417 and LTC2209 Combo Board
DC1685A Application Circuit DC1685A Application Circuit DC1685A Application Circuit

Latest Discussions

Recently Viewed