Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

LTC6409

RECOMMENDED FOR NEW DESIGNS

10GHz GBW, 1.1nV/√Hz Differential Amplifier/ADC Driver

Viewing:

Overview

  • 10GHz Gain-Bandwidth Product
  • 88dB SFDR at 100MHz, 2VP-P
  • 1.1nV/√Hz Input Noise Density
  • Input Range Includes Ground
  • External Resistors Set Gain (Min 1V/V)
  • 3300V/μs Differential Slew Rate
  • 52mA Supply Current
  • 2.7V to 5.25V Supply Voltage Range
  • Fully Differential Input and Output
  • Adjustable Output Common Mode Voltage
  • Low Power Shutdown
  • Small 10-Lead 3mm × 2mm × 0.75mm QFN Package

The LTC6409 is a very high speed, low distortion, differential amplifier. Its input common mode range includes ground, so that a ground-referenced input signal can be DC-coupled, level-shifted, and converted to drive an ADC differentially.

The gain and feedback resistors are external, so that the exact gain and frequency response can be tailored to each application. For example, the amplifier could be externally compensated in a no-overshoot configuration, which is desired in certain time-domain applications.

The LTC6409 is stable in a differential gain of 1. This allows for a low output noise in applications where gain is not desired. It draws 52mA of supply current and has a hardware shutdown feature which reduces current consumption to 100μA.

The LTC6409 is available in a compact 3mm × 2mm 10‑pin leadless QFN package and operates over a –40°C to 125°C temperature range.

Applications

  • Differential Pipeline ADC Driver
  • High-Speed Data-Acquisition Cards
  • Automated Test Equipment
  • Time Domain Reflectometry
  • Communications Receivers

 

LTC6409
10GHz GBW, 1.1nV/√Hz Differential Amplifier/ADC Driver
DC-Coupled Interface from a Ground-Referenced Single-Ended  Input to an LTC2262-14 ADC LTC6409 Driving LTC2262-14 ADC,  fIN = 70MHz, –1dBFS,  fS = 150MHz, 4096-Point FFT Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 1
LTC2262-14 PRODUCTION 14-Bit, 150Msps Ultralow Power 1.8V ADC
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC6409

ADI DiffAmpCalc™

ADI's new ADI DiffAmpCalc™ is a free, downloadable calculator for designing differential amplifier circuits. The tool is easy to use and features an interactive user interface to quickly get you up and running.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

ADI Circuit Explorer™

ADI Circuit Explorer™ uses AI to interpret natural language prompts and search a database of validated analog circuit designs, helping you quickly find the best match for your needs.

Open Tool

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1945A

LTC2185 and LTC6409 Combo Board with differential inputs, requires DC890, LVDS_XFMR and DC1075

Product Details

DC1945A: Demo Board for the LTC2185 - 16-Bit, 125Msps Low Power Dual ADCs and LTC6409 - 10GHz GBW, 1.1nV/√Hz Differential Amplifier/ADC Driver.


 


eval board
DC2266A

LTC2107 and LTC6409 Demo Board | 16-Bit, 210Msps ADC and Driver Combo Board, DC-100MHz Input, DDR LVDS Outputs, (Requires DC1371 and DC2219)

Product Details

Demonstration circuit 2266A features the LTC2107, 210Msps ADC, and the LTC6409 low noise amplifier. DC2266A supports the LTC2107 DDR LVDS output mode.


The circuitry on the analog inputs is optimized for analog input frequencies from DC to 100MHz. When driven with a 50Ω source, the gain will be 6dB. To modify the input for other input ranges or gains refer to the LTC6409 data sheet.

eval board
DC1591A

LTC6409 | 10GHz, 1nV/√(Hz) Differential Amplifier/ADC Driver

Product Details

DC1591A: Demo Board for the LTC6409 10GHz GBW, 1.1nV/√Hz Differential Amplifier/ADC Driver.

eval board
DC1760A

LTC2261-14 + LTC6409 ADC and Driver Combo Board,DC-100MHz, CMOS Outputs, requires DC890 and DC1075

Product Details

DC1760A Demo Board for:
LTC2261-14 14-Bit, 125Msps Ultra-Low Power 1.8V ADCs
LTC6409 10GHz GBW, 1.1nV/√Hz Differential Amplifier/ADC Driver


 


DC1945A
LTC2185 and LTC6409 Combo Board with differential inputs, requires DC890, LVDS_XFMR and DC1075
DC1945A Demo Board DC1945A Demo Board DC1945A Demo Board DC1945A Demo Board DC1945A - Schematic
DC2266A
LTC2107 and LTC6409 Demo Board | 16-Bit, 210Msps ADC and Driver Combo Board, DC-100MHz Input, DDR LVDS Outputs, (Requires DC1371 and DC2219)
DC2266A - Schematic
DC1591A
LTC6409 | 10GHz, 1nV/√(Hz) Differential Amplifier/ADC Driver
DC1591A Demo Board DC1591A Demo Board DC1591A Demo Board DC1591A Demo Board DC1591A - Schematic
DC1760A
LTC2261-14 + LTC6409 ADC and Driver Combo Board,DC-100MHz, CMOS Outputs, requires DC890 and DC1075
DC1760A - Schematic

Latest Discussions

Recently Viewed