LTC5510

PRODUCTION

1MHz to 6GHz Wideband High Linearity Active Mixer

Viewing:

Overview

  • Input/LO Frequency Range to 6GHz
  • 50Ω Matched Input from 30MHz to >3GHz
  • Capable of Up- or Down-Conversion
  • OIP3: 27dBm at fOUT = 1575MHz
  • 1.5dB Conversion Gain
  • Noise Figure: 11.6dB at fOUT = 1575MHz
  • High Input P1dB: 11dBm at 5V
  • 5V or 3.3V Supply at 105mA
  • Shutdown Control
  • LO Input Impedance Always Matched
  • 0dBm LO Drive Level
  • 0n-Chip Temperature Monitor
  • –40°C to 105°C Operation (TC)
  • 16-Lead (4mm × 4mm) QFN Package

The LTC5510 is a high linearity mixer optimized for applications requiring very wide input bandwidth, low distortion, and low LO leakage. The chip includes a double-balanced active mixer with an input buffer and a high speed LO amplifier. The input is optimized for use with 1:1 transmission line baluns, allowing very wideband impedance matching. The mixer can be used for both up- and down-conversion and can be used in wideband systems.

The LO can be driven differentially or single-ended and requires only 0dBm of LO power to achieve excellent distortion and noise performance, while also reducing external drive circuit requirements. The LTC5510 offers low LO leakage, greatly reducing the need for output filtering to meet LO suppression requirements.

The LTC5510 is optimized for 5V but can also be used with a 3.3V supply with slightly reduced performance. The shutdown function allows the part to be disabled for further power savings.

Applications

  • Wideband Receivers/Transmitters
  • Cable Downlink Infrastructure
  • HF/VHF/UHF Mixer
  • Wireless Infrastructure

LTC5510
1MHz to 6GHz Wideband High Linearity Active Mixer
30MHz to 4GHz Up/Down Mixer for Widehand Receiver Conversion Gain, IIP3 and NF vs Input Frequency Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet
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
Hardware Ecosystem

Parts Product Life Cycle Description
Differential Amplifiers 1
LTC6412 LAST TIME BUY 800MHz, 31dB Range Analog-Controlled VGA
Low-Noise Amplifiers (LNAs) & Power Amplifiers 2
LTC6431-15 RECOMMENDED FOR NEW DESIGNS 50Ω Gain Block IF Amplifier
LTC6430-15 RECOMMENDED FOR NEW DESIGNS High Linearity Differential RF/IF Amplifier/ADC Driver
Phase-Locked Loop (PLL) Synthesizers 1
LTC6946 LAST TIME BUY Ultralow Noise and Spurious 0.37GHz to 6.39GHz Integer-N Synthesizer with Integrated VCO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1


Evaluation Kits

eval board
DC1983A

LTC5510 | Demo Board - (High Frequency) Input Frequency Range 30MHz to 3GHz; Output Range 1.2GHz to 2.1GHz

Product Details

DC1983A: Demo Board for the LTC5510 1MHz to 6GHz Wideband High Linearity Active Mixer.


 


eval board
DC1984A

LTC5510 | Demo Board - (Low Frequency) Input Frequency Range 30MHz to 2.6GHz; Output Range 10MHz to 1.3GHz

Product Details

Demonstration circuit 1984A showcases the LTC5510. wideband high linearity active mixer for VHF/UHF upmixer applications, where a 70MHz input signal is upconverted to the 100MHz to 1GHz output range. Its input port is optimized for 30MHz to 2.6GHz, and its output port is optimized for 10MHz to 1.3GHz. The LO input can be either high side or low side.

DC1983A
LTC5510 | Demo Board - (High Frequency) Input Frequency Range 30MHz to 3GHz; Output Range 1.2GHz to 2.1GHz
DC1983A Demo Board DC1983A Demo Board DC1983A Demo Board DC1983A Demo Board DC1983A - Schematic
DC1984A
LTC5510 | Demo Board - (Low Frequency) Input Frequency Range 30MHz to 2.6GHz; Output Range 10MHz to 1.3GHz
DC1984A Demo Board DC1984A Demo Board DC1984A Demo Board DC1984A Demo Board DC1984A - Schematic

Latest Discussions

Recently Viewed