HMC1031

LAST TIME BUY

0.1 MHz to 500 MHz Clock Generator with Integer N PLL

Viewing:

Overview

  • Low current consumption: 1.95 mA typical
  • High phase frequency detector rate: 140 MHz
  • Hardware pin-programmable clock multiplication ratios: 1×/5×/10×
  • Lock detect indicator
  • Power down mode (0.8 μA typical)
  • 8-lead MSOP package:
    4.9 mm × 3.0 mm

Together with an external loop filter and a voltage controlled crystal oscillator (VCXO), the HMC1031 forms a complete clock generator solution targeted at low frequency jitter attenuation and reference clock generation applications.

The HMC1031 features a low power integer N divider, support-ing divide ratios of 1, 5, and 10, which is controlled via external hardware pins and requires no serial port.

The integrated phase detector and charge pump are capable of operating at up to 140 MHz, and a maximum VCXO input of 500 MHz ensures frequency compliance with a wide variety of system clocks and VCXOs.

Additional features include an integrated lock detect indicator available on a dedicated hardware pin, and a built in power-down mode.

The HMC1031 is housed in an 8-lead MSOP package.

APPLICATIONS

  • Low jitter clock generation
  • Low bandwidth (BW) jitter attenuation
  • Low frequency phase-locked loops PLL
  • Frequency translation
  • Oven controlled crystal oscillator (OCXO) frequency multiplier
  • Phase lock clean high frequency references to 10 MHz equipment

HMC1031
0.1 MHz to 500 MHz Clock Generator with Integer N PLL
HMC1031 Functional Block Diagram
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
Hardware Ecosystem

Parts Product Life Cycle Description
Clock ICs 1
LTC6953 LAST TIME BUY Ultralow Jitter, 4.5GHz Clock Distributor with 11 Outputs and JESD204B/JESD204C Support
Comparators 1
LTC6957 Low Phase Noise, Dual Output Buffer/Driver/Logic Converter
Fanout Buffers 3
LTC6955 LAST TIME BUY Ultralow Jitter, 7.5GHz, 11 Output Fanout Buffer Family
LTC6954 LAST TIME BUY Low Phase Noise, Triple Output Clock Distribution Divider/Driver
HMC6832 LAST TIME BUY Low Noise, 2:8 Differential, Fanout Buffer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

EVAL-HMC1031MS8E
HMC1031MS8E Evaluation Board
HMC1031MS8E Evaluation Board

Latest Discussions

Recently Viewed