EVAL-BF526-EZLITE
Overview
Features and Benefits
- ADSP-BF526 Blackfin processor: 208 Ball BGA, 400MHz, 17mmX17mm/0.8 pitch
- SDRAM: MOBILE SDRAM 1.8V, 64 MB, 32M x 16, VFBGA 54-Ball, Micron MT48H32M16LFCJ-75
- FLASH: 4 MB (2M x 16 ), Numonyx M58WR032KB 1.8V, VFBGA56
- NAND FLASH: 2 Gb 1.8V, 256Mb x 8, TFBGA63, Numonyx NAND02G-B2C 1.8V
- SPI FLASH: 4 Mb SST 1.8V , SST25WF040
- Audio CODEC: ADI SSM2602 1.8V low power CODEC
- Power Analysis Interface: Sense resistors to measure VDDINT, VDDEXT, VDDMEM, SDRAM
- Ethernet PHY: SMSC (RMII) 3.3V with internal 1.8V regulator, LAN8700
- Battery Charger: ADP2291, 1.5A linear charger, single cell LI
- Battery: Lithium ION, 740mAh, Ultralife UBBP005
- Connectors : USB OTG, Ethernet, HOST, EBIU Expansion, Group 1 Expansion, Group 2 Expansion, Group 3 Expansion
Product Details
The ADSP-BF526 EZ-KIT Lite® provides developers with a cost-effective method for initial evaluation of the ADSP-BF526 Blackfin® Processors via a USB-based, PC-hosted tool set. With this EZ-KIT Lite, users can learn more about the Analog Devices (ADI) ADSP-BF526 hardware and software development, and quickly prototype a wide range of applications.
The EZ-KIT Lite includes an ADSP-BF526 Blackfin Processor desktop evaluation board along with an evaluation suite of the VisualDSP++® development and debugging environment, including the C/C++ compiler, assembler, and linker. The evaluation suite of VisualDSP++ is designed to be used with the EZ-KIT Lite only.
The EZ-KIT Lite also comes with a standalone debug agent board that is removable to allow a user to plug-in an external emulator.
Ordering Information
Part number: ADZS-BF526-EZLITE
CROSSCORE® Tools Support
Tel: 1.800.ANALOGD
Contact Support
Markets and Technologies
Applicable Parts
Package Contents
EZ-Board Package Contents- ADSP-BF526 EZ-Board
- Universal 5.0V DC power supply
- Ethernet patch cable
- Two 3.5 mm male-to-male audio cables
- Two mini USB 2.0 cables for USB on-the-go (OTG)
EZ-KIT Lite Package Contents
- ADSP-BF526 EZ-Board
- Standalone debug agent (SADA2)
- USB cable
- Universal 5.0V DC power supply
- Ethernet patch cable
- Two 3.5 mm male-to-male audio cables
- Two mini USB 2.0 cables for USB on-the-go (OTG)
System Requirements
- Windows XP Professional SP3 (32-bit only).
- Windows Vista Business/Enterprise/Ultimate SP2 (32-bit only). It is recommended to install the software in a non-UAC-protected location.
- Windows 7 Professional/Enterprise/Ultimate (32 and 64-bit). It is recommended to install the software in a non-UAC-protected location.
- Minimum of 2 GHz single core processor, 3.3 GHz dual core is recommended.
- Minimum of 1 GB memory (RAM), 4 GB is recommended.
- Minimum of 2 GB hard disk (HDD) space is required.
- CrossCore Embedded Studio for Analog Devices Processors.
- VisualDSP++ 5.0 and Latest Update.
Documentation & Resources
-
Blackfin Processors Software and Tools1/20/2015
-
ADSP-BF526 EZ-Board® Evaluation System Manual (Rev. 1.2)10/13/2011PDF982 kB
-
HPUSB, USB, and HPPCI Emulator User’s Guide (Rev. 3.2)11/11/2009PDF746 kB
-
ICE-100B Emulator User’s Guide (Rev. 1.1)11/11/2009PDF348 kB
-
Getting Started With Blackfin Processors (Rev. 6.0)6/16/2016PDF3 M
-
Blackfin Processors: Manuals11/12/2015