ADXL367
PRODUCTIONNanopower, 3-Axis, ±2 g/±4 g/±8 g Digital Output MEMS Accelerometer
- Part Models
- 4
- 1ku List Price
- price unavailable
Overview
- Supply voltage range
- Single-cell battery operation: 1.1 V to 3.6 V
- Internal power supply regulation for high PSRR
- Ultralow power
- 0.89 μA at 100 Hz ODR, 2.0 V supply
- 180 nA motion activated wake-up mode
- 40 nA standby current
- High resolution: 0.25 mg/LSB
- Built-in features for system level power savings
- Single-tap and double-tap detection with only 35 nA of added current
- Adjustable threshold sleep and wake-up modes for motion activation
- Autonomous interrupt processing, without need for microcontroller intervention, to allow the rest of the system to be turned off completely
- Deep 512 sample embedded FIFO minimizes host processor load
- Awake state output enables implementation of motion activated switch
- Low noise to 170 μg/√Hz
- Acceleration sample synchronization via external trigger
- On-chip temperature sensor
- Internal two-pole antialias filter
- SPI (4-wire) and I2C digital interfaces
- Small and thin 2.2 mm × 2.3 mm × 0.87 mm package
The ADXL367 is an ultralow power, 3-axis microelectromechanical systems (MEMS) accelerometer that consumes only 0.89 μA at a 100 Hz output data rate and 180 nA when in motion-triggered wake-up mode. Unlike accelerometers that use power duty cycling to achieve low power consumption, the ADXL367 does not alias input signals by undersampling, but samples the full bandwidth of the sensor at all data rates.
The ADXL367 always provides 14-bit output resolution. 8-bit formatted data is offered for more efficient single-byte transfers when a lower resolution is sufficient. 12-bit formatted data is also provided for ADXL362 design compatibility. Notice that the low and high bytes are inverted, compared with the ADXL362 word formatting. Measurement ranges of ±2 g, ±4 g, and ±8 g are available, with a resolution of 0.25 mg/LSB on the ±2 g range.
In addition to its ultralow power consumption, the ADXL367 has many features to enable true system level power reduction. It includes a deep multimode output first in, first out (FIFO), a built-in micropower temperature sensor, an internal analog-to-digital converter (ADC) for synchronous conversion of an additional analog input with interrupt capability, single-tap and double-tap detection that can operate at any output data rate with only an added 35 nA of current, and a state machine to prevent a false triggering. In addition, the ADXL367 has provisions for external control of the sampling time and/or an external clock.
The ADXL367 operates on a wide 1.1 V to 3.6 V supply range, and can interface, if necessary, to a host operating on a separate supply voltage. The ADXL367 is available in a 2.2 mm × 2.3 mm × 0.87 mm package.
APPLICATIONS
- 24/7 sensing
- Hearing aids
- Vital signs monitoring devices
- Motion-enabled power save switches
- Motion-enabled metering devices
- Smart watch with single-cell operation
- Smart home
Documentation
Data Sheet 1
User Guide 5
Application Note 1
Technical Articles 2
Video 2
Device Drivers 5
3rd Party Solutions 1
Webcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADXL367BCCZ-RL | 12-terminal LGA (2.2 mm x 2.3 mm x 0.87 mm) | ||
| ADXL367BCCZ-RL7 | 12-terminal LGA (2.2 mm x 2.3 mm x 0.87 mm) | ||
| ADXL367U8-BCCZ-RL | 12-terminal LGA (2.2 mm x 2.3 mm x 0.87 mm) | ||
| ADXL367U8-BCCZ-RL7 | 12-terminal LGA (2.2 mm x 2.3 mm x 0.87 mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 20, 2023 - 23_0149 Qualification of Alternate Wafer Fab Site for MEMS Products ADXL362 and ADXL367 |
||
| ADXL367BCCZ-RL | PRODUCTION | |
| ADXL367BCCZ-RL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 5
Evaluation Software 0
Can't find the software or driver you need?
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADXL362 | RECOMMENDED FOR NEW DESIGNS | Micropower, 3-Axis, ±2 g/±4 g/±8 g Digital Output MEMS Accelerometer |