ADXL203

RECOMMENDED FOR NEW DESIGNS

Precision ±1.7 g, ±5 g, ±18 g Dual-Axis iMEMS® Accelerometer

Viewing:

Overview

  • High performance dual-axis accelerometer on a single IC chip
  • 5 mm × 5 mm × 2 mm LCC package
  • 1 mg resolution at 60 Hz
  • Low power: 700 µA at VS = 5 V (typical)
  • High zero g bias stability
  • High sensitivity accuracy
  • –40°C to +125°C temperature range
  • X and Y axes aligned to within 0.1° (typical)
  • BW adjustment with a single capacitor
  • Single-supply operation
  • 3500 g shock survival
  • RoHS-compliant
  • Compatible with Sn/Pb- and Pb-free solder processes
ADXL203
Precision ±1.7 g, ±5 g, ±18 g Dual-Axis iMEMS® Accelerometer
ADXL203 Functional Block Diagram ADXL203 Pin Configuration
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
Tools & Simulations


Evaluation Kits

eval board
EVAL-ADXL203

ADXL203 Breakout Board

Product Details

The ADXL203EB is a simple breakout board that allows quick evaluation of the performance of the ADXL203 accelerometer. The ADXL203 is a 2-axis, low-noise, temperature-stable accelerometer. The small size (1" x 1") of the ADXL203 makes it easy to mount the accelerometer to an existing system without the need for additional hardware and with minimal effect on performance of the system and of the accelerometer.

This page contains all the information related to the ADXL203EB including documentation, pricing, and ordering information.


EVAL-ADXL203
ADXL203 Breakout Board

Reference Designs

Dual Axis Tilt Measurement System
CN0189 Circuits from the lab

Tilt Measurement Using a Dual Axis Accelerometer

Features and Benefits

  • 1 Degree Accuracy over 90 Degrees and Temperature
  • Dual axis to ensure precise accuracy
  • Filtered to reduce inband noise
  • Precision tilt applications
CN0189
Tilt Measurement Using a Dual Axis Accelerometer
Dual Axis Tilt Measurement System

Latest Discussions

Recently Viewed