ADV3219

PRODUCTION

800 MHz, 2:1 Analog Multiplexer, Gain = +1

Viewing:

Overview

  • Excellent ac performance
    • −3 dB bandwidth
      800 MHz (200 mV p-p)
      730 MHz (2 V p-p)
    • Slew rate: 2800 V/μs
  • Low power: 75 mW, VS = ±5 V
  • Excellent video performance
    • >100 MHz, 0.1 dB gain flatness
    • 0.02% differential gain/0.02° differential phase error (RL = 150 Ω)
  • Gain = +1
  • Low crosstalk of −82 dB at 5 MHz and −60 dB at 100 MHz
  • High impedance output disable allows connection of multiple devices without loading the output bus
  • 8-lead LFCSP

The ADV3219 and ADV3220 are high speed, high slew rate, buffered, 2:1 analog multiplexers. They offer a −3 dB signal bandwidth greater than 800 MHz and channel switch times of less than 20 ns with 1% settling. With −82 dB of crosstalk and −88 dB isolation (at 5 MHz), the ADV3219 and ADV3220 are useful in many high speed applications. The differential gain of less than 0.02% and the differential phase of less than 0.02°, together with 0.1 dB flatness beyond 100 MHz while driving a 75 Ω back terminated load, make the ADV3219 and ADV3220 ideal for all types of signal switching.

The ADV3219/ADV3220 include an output buffer that can be placed into a high impedance state to allow multiple outputs to be connected together for cascading stages without the off channels loading the output bus. The ADV3219 has a gain of +1, and the ADV3220 has a gain of +2; they both operate on ±5 V supplies while consuming less than 7.5 mA of idle current.

The ADV3219/ADV3220 are available in the 8-lead LFCSP package over the extended industrial temperature range of −40°C to +85°C.

Applications

  • Routing of high speed signals including
    – Video (NTSC, PAL, S, SECAM, YUV, and RGB)
    – Compressed video (MPEG, wavelet)
    – 3-level digital video (HDB3)
  • Data communications
  • Telecommunications

ADV3219
800 MHz, 2:1 Analog Multiplexer, Gain = +1
ADV3219/ADV3220 Functional Block Diagram ADV3219/ADV3220 Pin Configuration
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
eval board
EVAL-ADV3219

ADV3219 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the ADV3219/ADV3220
  • Single board with both 50 Ω and 75 Ω termination
  • ±5 V operation

Product Details

The ADV3219 and ADV3220 are high speed, high slew rate, buffered, 2:1 analog multiplexers. They offer a −3 dB signal bandwidth greater than 800 MHz and channel switch times of less than 20 ns with 1% settling. With −60 dB of crosstalk and −82 dB isolation (at 100 MHz), the ADV3219 and ADV3220 are useful in many high speed applications. The differential gain of less than 0.02% and the differential phase of less than 0.02°, together with 0.1 dB flatness beyond 100 MHz while driving a 75 Ω back terminated load, make the ADV3219 and ADV3220 ideal for all types of signal switching.


The ADV3219/ADV3220 include an output buffer that can be placed into a high impedance state to allow multiple outputs to be connected together for cascading stages without the off channels loading the output bus. The ADV3219 has a gain of +1, and the ADV3220 has a gain of +2; both devices operate on ±5 V supplies while consuming less than 7.5 mA of idle current.


The ADV3219/ADV3220 are available in an 8-lead LFCSP package over the extended industrial temperature range of −40°C to +85°C. This user guide provides all of the supporting documentation for working with the ADV3219-EVALZ/ADV3220-EVALZ evaluation board. Additional information is available in the ADV3219/ADV3220 data sheet, which should be consulted in conjunction with this user guide when working with the evaluation board.

EVAL-ADV3219
ADV3219 Evaluation Board
ADV3219-EVALZ_ADV3220-EVALZ

Latest Discussions

Recently Viewed