Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

ADR441

PRODUCTION

Ultralow Noise, LDO XFET® 2.5V Voltage Reference w/Current Sink and Source

Viewing:

Part Details

  • Ultralow noise (0.1 Hz to 10 Hz)
    • ADR440: 1 μV p-p
    • ADR441: 1.2 μV p-p
    • ADR443: 1.4 μV p-p
    • ADR444: 1.8 μV p-p
    • ADR445: 2.25 μV p-p
  • Superb temperature coefficient
    • A Grade: 10 ppm/°C
    • B Grade: 3 ppm/°C
  • Low dropout operation (supply voltage headroom): 500 mV
  • Input range: (VOUT + 500 mV) to 18 V
  • High output source and sink current
    • +10 mA and −5 mA, respectively
  • Wide temperature range: −40°C to +125°C

ADR441-EP supports defense and aerospace applications (AQEC standard)

  • Download ADR441-EP Data Sheet (pdf)
  • Military temperature range (−55°C to +125°C)
  • Controlled manufacturing baseline
  • 1 assembly/test site
  • 1 fabrication site
  • Product change notification
  • Qualification data available on request
  • V62/18620 DSCC Drawing Number
ADR441
Ultralow Noise, LDO XFET® 2.5V Voltage Reference w/Current Sink and Source
ADR440-441-443-444-445 Functional Block Diagram ADR440-441-443-444-445 Functional Block Diagram ADR440-441-443-444-445-pc ADR440-441-443-444-445 Pin Configuration ADR441ACHIPS Functional Block Diagram ADR441ACHIPS Pin Configuration
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
Hardware Ecosystem

Parts Product Life Cycle Description
LDO Linear Regulators 1
LT3040 RECOMMENDED FOR NEW DESIGNS 20V, 200mA, Ultralow Noise, Ultrahigh PSRR Precision DAC/Reference Buffer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Reference Designs

Photodiode Preamp System with Dark Current Compensation
CN0272 Circuits from the lab

2 MHz Bandwidth PIN Photodiode Preamp with Dark Current Compensation

Features and Benefits

  • High speed photodiode signal conditioning circuit
  • 91dB dynamic range and circuit consumes only 40 mA
  • Dark current compensation
  • Spectral range from 400 nm to 1050 nm
  • Well suited for portable high speed applications
K-Type Thermocouple Measurement System with Integrated Cold Junction Compensation
CN0271 Circuits from the lab

Thermocouple Temperature Measurement System with Amplifier - Based Cold Junction Compensation

Features and Benefits

  • Typical temperature range of -200 C to +1200 C
  • K-type thermocouple measurement system
  • 16-bit ADC, Low temperature drift
  • Integrated cold junction compensation
CN0272
2 MHz Bandwidth PIN Photodiode Preamp with Dark Current Compensation
Photodiode Preamp System with Dark Current Compensation
CN0271
Thermocouple Temperature Measurement System with Amplifier - Based Cold Junction Compensation
K-Type Thermocouple Measurement System with Integrated Cold Junction Compensation

Latest Discussions

Recently Viewed