Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

ADR434

PRODUCTION

Low Noise XFET® Voltage References with Current Sink and Source Capability

Viewing:

Part Details

  • Low noise (0.1 Hz to 10.0 Hz): 3.5 μV p-p @ 2.500 V output
  • No external capacitor required
  • Low temperature coefficient
    • A Grade: 10 ppm/°C maximum
    • B Grade: 3 ppm/°C maximum
  • Load regulation: 15 ppm/mA
  • Line regulation: 20 ppm/V
  • Wide operating range
    • ADR434: 6.1 V to 18 V
  • High output source and sink current: 30 mA and −20 mA
  • Wide temperature range: −40°C to +125°C

ADR434-EP supports defense and aerospace applications (AQEC standard)

  • Download ADR431-EP/ADR434-EP/ADR435-EP data sheet (pdf)
  • Military temperature range (−55°C to +125°C)
  • Controlled manufacturing baseline
  • One assembly/test site
  • One fabrication site
  • Enhanced product change notification
  • Qualification data available on request
  • V62/11602 DSCC Drawing Number
ADR434
Low Noise XFET® Voltage References with Current Sink and Source Capability
ADR430-431-433-434-435 Pin Configuration ADR430-431-433-434-435 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Reference Designs

Complete 5 V, Single-Supply, 8-Channel Data Acquisition Solution with Integrated PGIA
CN0201 Circuits from the lab

Complete 5 V, Single-Supply, 8-Channel Multiplexed Data Acquisition System with PGIA for Industrial Signal Levels

Features and Benefits

  • Complete 8-channel 16-bit DAS on a single chip
  • Industrial signal levels up to +/-10 V
  • Single Supply
Multichannel Data Acquisition Simplified Circuit
CN0345 Circuits from the lab

Low Power, Multichannel Data Acquisition System with PGIA for Single-Ended and Differential Industrial-Level Signals

Features and Benefits

  • 18-Bit 8-Channel Data Acquisition System
  • Single-ended and differential industrial signal levels
  • 750 kSPS per channel switching rate
  • 240mW at maximum sampling rate
CN0201
Complete 5 V, Single-Supply, 8-Channel Multiplexed Data Acquisition System with PGIA for Industrial Signal Levels
Complete 5 V, Single-Supply, 8-Channel Data Acquisition Solution with Integrated PGIA
CN0345
Low Power, Multichannel Data Acquisition System with PGIA for Single-Ended and Differential Industrial-Level Signals
Multichannel Data Acquisition Simplified Circuit
EVAL-CN0345-SDZ Evaluation Hardware

Latest Discussions

Recently Viewed